norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.
Push button in aluminium.
Version:Steel, manganese phosphate treated.Note:Lifting pins are used as quick and easy hoisting elements with a pivoting shackle.
The balls are unlocked by pressing the push button. Release the button to lock the balls.
Protected against corrosion.

TÜV certified.

The specifications X min., F1, F2 and F3 are tested as per DIN EN 13155 with a test load equal to 3 times the nominal load.
Temperature range:max. +250 °C.Accessory:Receiver bushes 07781.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07780 Lifting pins self-locking 264 kB

Drawings

Lifting pins  self-locking

Item selection/filter

Order No.

D1D2D5L1L2L3L4L5L6L7L8X
min.
X
max.
Receiving
hole
H11
F1
kN
F2
kN
F3
kN
CADAcc.PriceOrder
07780-2108X1089,3521,5108,7525,73627304987,51,5581,51,20,5  70.68 €
07780-2108X1589,3521,5158,7525,73627304987,51,51081,51,20,5  70.68 €
07780-2108X2589,3521,5258,7525,73627304987,51,51581,51,20,5  70.68 €
07780-2108X3589,3521,5358,7525,73627304987,51,51581,51,20,5  70.68 €
07780-2110X151011,721,51510,225,73627304987,51,510102,72,42,1  71.02 €
07780-2110X251011,721,52510,225,73627304987,51,510102,72,42,1  71.02 €
07780-2110X351011,721,53510,225,73627304987,51,510102,72,42,1  71.02 €
07780-2110X501011,721,55010,225,73627304987,51,510102,72,42,1  71.02 €
07780-2112X151214,221,5151125,73627304987,51,510123,53,22,8  77.25 €
07780-2112X251214,221,5251125,73627304987,51,515123,53,22,8  77.25 €
07780-2112X351214,221,5351125,73627304987,51,515123,53,22,8  77.25 €
07780-2112X501214,221,5501125,73627304987,51,515123,53,22,8  77.25 €
07780-2516X251618,6252515,13144,527304992,81,515164,84,54,1  85.53 €
07780-2516X501618,6255015,13144,527304992,81,535164,84,54,1  85.53 €
07780-2516X751618,6257515,13144,527304992,81,540164,84,54,1  85.53 €
07780-2520X502024,5305019,736,55232,636561141,52520108,56,5  132.12 €
07780-2520X752024,5307519,736,55232,636561141,53020108,56,5  134.87 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83