norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw grade 10.9.
Pin brass or POM.
Thread lock nylon.
Version:Screw black oxidised.Note:Thrust screws are ideal for clamping or exerting pressure on threaded spindles, axles, shafts and treated surfaces without marring.Drawing reference:
L2 = approx. 2x thread pitch
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07119 Thrust screw with thread lock 137 kB
 Grades 124 kB

Drawings

Thrust screw with thread lock

Overview of items (compressed)

Item selection/filter
Order No.

Component
material
DD1LL1L3SWFilter
07119-204XbrassM42,56,5/10,5/16,5/30,5/40,52,5/3,5/5/5/51,22
07119-205XbrassM538,5/12,5/20,5/30,5/40,53,5/5/6/6/61,32,5
07119-206XbrassM6411,5/17,5/26,5/41,5/51,5/61,53,5/7/7/7/7/71,93
07119-208XbrassM85,512/22/32/52/62/823,5/8/8/8/8/82,44
07119-210XbrassM10714/18/27/37/52/62/825/9/9/9/9/9/92,65
07119-212XbrassM128,518,5/22,5/32,5/42,5/52,5/62,5/82,58/10/10/10/10/10/103,36
Order No.

Component
material
DD1LL1L3SWFilter
07119-304XPOMM427/9/11/13/17/31/412,5/3,5/3,5/5/5/5/51,72
07119-305XPOMM539/11/13/17/21/31/413,5/3,5/5/6/6/6/61,82,5
07119-306XPOMM63,511,3/13,3/17,3/21,3/26,3/41,3/51,3/61,33,5/5/7/7/7/7/7/71,73
07119-308XPOMM8513,6/17,6/21,6/26,6/33,6/51,6/61,6/81,65/8/8/8/8/8/8/824
07119-310XPOMM106,517,9/21,9/26,9/33,9/41,9/51,9/61,9/81,99/9/9/9/9/9/9/92,55
07119-312XPOMM12822,1/27,1/34,1/42,1/52,1/62,1/82,110/10/10/10/10/10/102,96
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83