norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Screw carbon steel, grade 10.9
Ball, ball-bearing steel.
Thread lock nylon.
Version:Screw black.
Ball hardened, bright.
Note:Surfaces which are not flat and parallel can be firmly clamped or supported with a flattened ball, the movable ball can adapt itself up to 9°.Drawing reference:
Form B: with flattened ball

L2 = approx. 2x pitch
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07105 Ball-end thrust screws without head with flattened ball, with thread lock 165 kB
 Grades 124 kB

Drawings

Ball-end thrust screws without head with flattened ball, with thread lock

Item selection/filter

Order No.FormComponent
material
DD1LL1Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07105-20610Bball-bearing steelM6310,13,5439 4.88 €
07105-20616Bball-bearing steelM6316,17439 4.88 €
07105-20620Bball-bearing steelM6320,17439 4.69 €
07105-20625Bball-bearing steelM6325,17439 5.98 €
07105-20650Bball-bearing steelM6350,17439 4.31 €
07105-20660Bball-bearing steelM6360,17439 4.58 €
07105-20810Bball-bearing steelM84,110,33,55,5410 5.37 €
07105-20812Bball-bearing steelM84,112,355,5410 5.37 €
07105-20820Bball-bearing steelM84,120,385,5415 5.37 €
07105-20825Bball-bearing steelM84,125,385,5415 5.55 €
07105-20830Bball-bearing steelM84,130,385,5415 5.39 €
07105-20850Bball-bearing steelM84,150,385,5415 4.65 €
07105-20860Bball-bearing steelM84,160,385,5415 4.70 €
07105-20880Bball-bearing steelM84,180,385,5415 4.77 €
07105-21012Bball-bearing steelM105,612,357520 5.98 €
07105-21016Bball-bearing steelM105,616,397520 5.98 €
07105-21020Bball-bearing steelM105,620,397520 5.54 €
07105-21025Bball-bearing steelM105,625,397520 6.04 €
07105-21035Bball-bearing steelM105,635,397520 6.35 €
07105-21216Bball-bearing steelM12716,288,5630 8.00 €
07105-21220Bball-bearing steelM12720,2108,5630 8.05 €
07105-21230Bball-bearing steelM12730,2108,5630 8.82 €
07105-21240Bball-bearing steelM12740,2108,5630 9.44 €
07105-21620Bball-bearing steelM1610,7201012860 12.22 €
07105-21625Bball-bearing steelM1610,7251412860 12.54 €
07105-21635Bball-bearing steelM1610,7351412860 13.37 €
07105-21650Bball-bearing steelM1610,7501412860 14.65 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83