norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Stainless steelVersion:Bright.Note:Form A with full ball is used when a clean, polished contact surface is required. Surfaces which are not flat and parallel can be firmly clamped or supported with Form B with flattened ball, the movable ball can adapt itself up to 9°.Drawing reference:
Form A: with full ball
Form B: with flattened ball
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 07101 Ball-end thrust screws with head stainless steel 198 kB

Drawings (total overview)

Ball-end thrust screws with head stainless steel

Ball-end thrust screws with head stainless steel Form A, with full ball

More information

Drawings

Ball-end thrust screws with head stainless steel Form A, with full ball

Item selection/filter

Order No.FormDD3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07101-10410AM479,92,142,533,5 3.96 €
07101-10416AM4715,92,142,533,5 3.96 €
07101-10420AM4719,92,142,533,5 3.96 €
07101-10512AM58,512,12,45344,5 4.05 €
07101-10516AM58,516,12,45344,5 4.05 €
07101-10520AM58,520,12,45344,5 4.05 €
07101-10620AM61020,836459 4.08 €
07101-10630AM61030,836459 4.13 €
07101-10640AM61040,8166459 4.17 €
07101-10820AM81321,23,585,5615 4.69 €
07101-10835AM81336,23,585,5615 5.19 €
07101-10850AM81351,22285,5615 5.75 €
07101-11025AM101626,74,5107820 6.19 €
07101-11040AM101641,74,5107820 6.65 €
07101-11060AM101661,728107820 7.21 €
07101-11230AM1218325128,51030 8.27 €
07101-11250AM1218525128,51030 9.18 €
07101-11280AM12188244128,51030 10.10 €
07101-11640AM162443,3616121460 14.09 €
07101-11660AM162463,3616121460 14.73 €
07101-11680AM162483,33616121460 16.24 €

Ball-end thrust screws with head stainless steel Form B, with flattened ball

More information

Drawings

Ball-end thrust screws with head stainless steel Form B, with flattened ball

Item selection/filter

Order No.FormDD1D3LL1L2Ball-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
07101-20410BM41,479,72,142,533,5 5.73 €
07101-20416BM41,4715,72,142,533,5 5.73 €
07101-20420BM41,4719,72,142,533,5 5.73 €
07101-20512BM528,511,72,45344,5 5.88 €
07101-20516BM528,515,72,45344,5 5.88 €
07101-20520BM528,519,72,45344,5 5.88 €
07101-20620BM63,2102036459 6.19 €
07101-20630BM63,2103036459 6.19 €
07101-20640BM63,21040166459 6.24 €
07101-20820BM84,513203,585,5615 7.69 €
07101-20835BM84,513353,585,5615 8.20 €
07101-20850BM84,513502285,5615 8.84 €
07101-21025BM10616254,5107820 9.48 €
07101-21040BM10616404,5107820 9.99 €
07101-21060BM106166028107820 10.42 €
07101-21230BM127,218305128,51030 12.50 €
07101-21250BM127,218505128,51030 13.46 €
07101-21280BM127,2188044128,51030 14.46 €
07101-21640BM1610,72440616121460 21.36 €
07101-21660BM1610,72460616121460 21.71 €
07101-21680BM1610,724803616121460 23.32 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83