norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Triangular gripswith high collar
06702

Triangular grips with high collar

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Black thermoset PF 31.
Bush and screw electro zinc-plated steel or bright stainless steel.
Version:High-gloss polished.On request:Other screw sizes, screw lengths and colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06702 Triangular gripswith high collar 143 kB

Drawings (total overview)

Triangular gripswith high collar

Triangular grips with high collar, internal thread

More information

Drawings

Triangular grips with high collar, internal thread

Item selection/filter

Order No.

FormComponent
material
DD1D3HTCADAcc.PriceOrder
06702-14006KsteelM640142212 0.94 €
06702-15008KsteelM850182814 1.40 €
06702-16210KsteelM1062223514 1.77 €
06702-24006Kstainless steelM64012229 2.70 €
06702-25008Kstainless steelM850152813 3.63 €
06702-26210Kstainless steelM1062183513 4.76 €

Triangular grips with high collar, external thread

More information

Drawings

Triangular grips with high collar, external thread

Item selection/filter

Order No.

FormComponent
material
DD1D3HLCADAcc.PriceOrder
06702-14006X15LsteelM640142215 0.90 €
06702-14008X20LsteelM840142220 0.94 €
06702-15008X20LsteelM850182820 1.33 €
06702-15010X25LsteelM1050222825 1.36 €
06702-16210X25LsteelM1062223525 1.69 €
06702-24006X20Lstainless steelM640122220 1.30 €
06702-24008X20Lstainless steelM840122220 1.47 €
06702-25008X20Lstainless steelM850152820 1.84 €
06702-25010X30Lstainless steelM1050152830 3.22 €
06702-26210X30Lstainless steelM1062183530 3.74 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83