norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Triangular grips with high collar, internal thread
06702_IG

Triangular grips with high collar, internal thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Bush electro zinc-plated steel or bright stainless steel.
Version:High-gloss polished.On request:Other colours.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06702_IG Triangular grips with high collar, internal thread 134 kB

Drawings

Triangular grips with high collar, internal thread

Item selection/filter

Order No.

FormComponent
material
DD1D3HTCADAcc.PriceOrder
06702-14006KsteelM640142212 0.94 €
06702-15008KsteelM850182814 1.40 €
06702-16210KsteelM1062223514 1.77 €
06702-24006Kstainless steelM64012229 2.70 €
06702-25008Kstainless steelM850152813 3.63 €
06702-26210Kstainless steelM1062183513 4.76 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83