norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Knurled nutssteel and stainless steel, DIN 6303
06010

Knurled nuts steel and stainless steel, DIN 6303

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel, black oxidised.
Stainless steel, bright.
Note:Due to the better haptics, a larger pitch was chosen contrary to DIN.Drawing reference:
Form A: without pin hole
Form B: with pin hole

- Drill through and ream pin hole during assembly.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06010 Knurled nutssteel and stainless steel, DIN 6303 273 kB

Drawings (total overview)

Knurled nutssteel and stainless steel, DIN 6303

Knurled nuts, steel and stainless steel DIN 6303 Form A, without pinhole

More information

Drawings

Knurled nuts, steel and stainless steel DIN 6303 Form A, without pinhole

Item selection/filter

Order No.FormMain
material
DD1D3D4HKTCADAcc.PriceOrder
06010-105AsteelM52014151287 1.37 €
06010-106AsteelM624161814108 1.62 €
06010-108AsteelM8302024171210 2.21 €
06010-110AsteelM10362830201412 3.36 €
06010-112AsteelM12403234241614 4.69 €
06010-1052Astainless steelM52014151287 2.85 €
06010-1062Astainless steelM624161814108 3.34 €
06010-1082Astainless steelM8302024171210 4.45 €
06010-1102Astainless steelM10362830201412 6.83 €
06010-1122Astainless steelM12403234241614 9.46 €

Knurled nuts steel DIN 6303 Form B, with pinhole

More information

Drawings

Knurled nuts steel  DIN 6303 Form B, with pinhole

Item selection/filter

Order No.

FormMain
material
DD1D3D4D5
predrilled
EHKTsuitable
dowel pin
ISO 2338
CADAcc.PriceOrder
06010-205BsteelM52014151,42,512871,5 1.77 €
06010-206BsteelM62416181,42,5141081,5 2.08 €
06010-208BsteelM83020241,931712102 2.86 €
06010-210BsteelM103628302,942014123 4.17 €
06010-212BsteelM124032343,942416144 5.46 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83