norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Mushroom knobsexternal thread
06240-11

Mushroom knobs external thread

go back

Item description/product images

DescriptionMaterial:Thermoset PF 31.
Steel or stainless steel.
Version:Thermoset black, high-gloss polished.
Trivalent blue passivated steel or bright stainless steel.
On request:Other screw lengths.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06240-11 Mushroom knobsexternal thread 105 kB

Drawings

Mushroom knobsexternal thread

Item selection/filter

Order No.Component
material
D

D1D2HH1LCADAcc.PriceOrder
06240-11-104X10steelM42112211010 1.75 €
06240-11-105X10steelM52112211010 1.75 €
06240-11-206X10steelM62514251210 2.35 €
06240-11-308X15steelM83318331615 2.94 €
06240-11-1104X10stainless steelM42112211010 2.66 €
06240-11-1105X10stainless steelM52112211010 2.66 €
06240-11-1206X10stainless steelM62514251210 3.43 €
06240-11-1308X15stainless steelM83318331615 4.42 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83