norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Carbon steel.Version:Forged, black electro zinc-plated.Note:We recommend the use of screw paste to reduce wear on the adjusting screw.
The height of the power clamp can also be increased with the riser. A riser is not supplied with the 44 kN and 60 kN power clamps.

Supplied with clamping element, support element, DIN 508 slot key and grade 12.9 bolt.
Application:The height of the clamping arm can be infinitely adjusted using the adjustment screw and the workpiece can then be clamped.Advantages:- Very high retaining forces of 30–49 kN.
- Low height.
- Simple element assembly.
- Enables very fast, simple clamping.
- Infinitely adjustable height and length.
- Use in 14-28 mm T-slots or M12, M16, M20 grid systems.
- Thrust pad available in smooth and serrated versions.
Accessory:Riser 04630.
Thrust pad stainless steel 04631.
Thrust pad plastic 04631-01.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04629 Power clamps 274 kB

Drawings

Power clamps

Item selection/filter

Order No.Version 1H2A
min.
A
max.
BB1Slot
width
D

D1D2D3HH1LL1L2L3SWClamping
force
kN
Tightening torque
M1
Nm
Tightening torque
M2
Nm
CADAcc.PriceOrder
04629-112135long6-6813110541814M1213M16M83685135132511583010070 316.30 €
04629-116135long6-6816114541818M1617M16M836851351628115830100150 316.30 €
04629-116155long5-8016134602018M1617M20M84210515516321311043220150 336.51 €
04629-120175long7-8819165752522M2021M24M10521251751936146,51249220200 448.50 €
04629-210065short5-381550451312M10-M12M630586511-47,56225035 204.39 €
04629-212065short5-381550451314M12-M12M630586511-47,56225040 204.39 €
04629-212095short6-501282541814M1213M16M836789512207683212070 278.25 €
04629-216110short6-501595602018M1617M20M842921101526871040150150 322.24 €
04629-118176long7-8836165752520M1821M24M10521251762036146,51244180160 355.35 €
04629-124203long8-10263180903028M2424,5M24M10571432032345164,51260300280 555.45 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83