norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swing clamps, heavy duty automation compatible
04364-10

Swing clamps, heavy duty automation compatible

go back

Item description/product images

DescriptionProduct description:Heavy duty toggle clamps are especially suitable for manual clamping processes with short clamping times.

The clamping arm swivels 90° at the rotation speed of the impact driver and enables rapid clamping. When this movement is completed, the linear down clamping travel is carried out.
Material:Carbon steel.Version:Black oxidised.Type of operation:Impact driver with adjustable torque.Advantages:- Automation-compatible
- High clamping forces
- Rapid clamping
Drawing reference:
1) swing travel
2) clamp travel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04364-10 Swing clamps, heavy duty automation compatible 199 kB
 Technical Information for heavy-duty swing clamps 177 kB

Drawings (total overview)

Swing clamps, heavy duty automation compatible

Swing clamps, heavy duty, automation compatible, Form A, with clamping arm

More information

Drawings

Swing clamps, heavy duty, automation compatible, Form A, with clamping arm

Item selection/filter

Order No.Version 1FormForm-TypeBB1B2D

D1HH1H2H3H4H5LL1L2L3S1S2SWTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
04364-10-1061swivel to the rightAwith clamping arm90702211M12801391115302950665550111019286 563.50 €

Swing clamps, heavy duty, automation compatible, Form B, without clamping arm

More information

Drawings

Swing clamps, heavy duty, automation compatible, Form B, without clamping arm

Item selection/filter

Order No.Version 1FormForm-TypeBB1D

HH1H2H3H4H5L3S1S2SWCADAcc.PriceOrder
04364-10-1060swivel to the rightBwithout clamping arm907011801391115302950111019 496.80 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83