norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swing clamps, heavy duty, extended clamping travel automation compatible
04364-05

Swing clamps, heavy duty, extended clamping travel automation...

go back

Item description/product images

DescriptionProduct description:Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.

At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
Material:Carbon steel.Version:Black oxidised.Type of operation:Impact driver with adjustable torque.Advantages:- Automation-compatible
- High clamping forces
- Rapid clamping
Supplied withSwing clamp with positioning bush.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04364-05 Swing clamps, heavy duty, extended clamping travel automation compatible 218 kB

Drawings (total overview)

Swing clamps, heavy duty, extended clamping travel automation compatible

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form A, with clamping arm

More information

Drawings

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form A, with clamping arm

Item selection/filter

Order No.Version 1FormForm-TypeBB1B2D

D1D2HH1H2H3H4H5H6LL1L2L3S1S2SWTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
04364-05-1061swivel to the rightAwith clamping arm90702211M1226105164311530291050665550311019286 595.70 €
04364-05-0061swivel to the leftAwith clamping arm90702211M1226105164311530291050665550311019286 595.70 €

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm

More information

Drawings

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm

Item selection/filter

Order No.Version 1FormForm-TypeBB1D

D2HH1H2H3H4H5H6L3S1S2SWCADAcc.PriceOrder
04364-05-1060swivel to the rightBwithout clamping arm90701126105164311530291050311019 538.20 €
04364-05-0060swivel to the leftBwithout clamping arm90701126105164311530291050311019 538.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83