norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm
04364-05_B

Swing clamps, heavy duty, extended clamping travel, automation...

go back

Item description/product images

DescriptionProduct description:Heavy-duty swing clamps with extended clamping travel are highly suitable for automated clamping processes.

At the start of the clamping process, the clamping arm performs a 90° swing movement along the integrated control cam. When this movement is completed, the linear down clamping travel is carried out.
Material:Carbon steel.Version:Black oxidised.Type of operation:Impact driver with adjustable torque.Advantages:- Automation-compatible
- High clamping forces
- Rapid clamping
Supplied withSwing clamp with positioning bush.Drawing reference:
1) swing travel
2) clamp travel
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04364-05_B Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm 155 kB

Drawings

Swing clamps, heavy duty, extended clamping travel, automation compatible, Form B, without clamping arm

Item selection/filter

Order No.Version 1FormForm-TypeBB1D

D2HH1H2H3H4H5H6L3S1S2SWCADAcc.PriceOrder
04364-05-1060swivel to the rightBwithout clamping arm90701126105164311530291050311019 538.20 €
04364-05-0060swivel to the leftBwithout clamping arm90701126105164311530291050311019 538.20 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83