norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Risers with quick lock for compact power clamps
04627-05

Risers with quick lock for compact power clamps

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Tempered, black electro zinc-plated.Note:When using the clamping element without a DIN 508 T-slot nut, the tensile strength of the mounting plate must be at least 900 N/mm².
Recommendation: construct a maximum of 2 intermediate elements on top of each other.
Advantages:The quick-lock mechanism enables the risers to be connected to each other and to the compact power clamp without screws.Accessory:Power clamp compact 04627.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 04627-05 Risers with quick lock for compact power clamps 265 kB

Drawings

Risers with quick lock for compact power clamps

Overview of items (compressed)

Item selection/filter
Order No.BB1B2B3B4B5DD1HH1H2L

Tightening torque
M2
Nm
CADAcc.PriceOrder
04627-05-121410547,543,534,5142216M121280999510580228.85 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83