|
Item description/product images |
|
|
DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:The height of the hook clamps and hook clamp holders can be raised using these riser bars.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | D1 | D2 | D3 | L | L1 | L2 | SW | Tightening torque max. Nm
| CAD | Acc. | Price | Order |
---|
04378-08032 | M8 | M8 | 24 | 32 | 51 | 20 | 22 | 29,4 |  | | 16.82 € | | 04378-08040 | M8 | M8 | 24 | 40 | 59 | 20 | 22 | 29,4 |  | | 17.14 € | | 04378-08050 | M8 | M8 | 24 | 50 | 69 | 20 | 22 | 29,4 |  | | 17.43 € | | 04378-08065 | M8 | M8 | 24 | 65 | 84 | 20 | 22 | 29,4 |  | | 17.88 € | | 04378-12050 | M12 | M12 | 40 | 50 | 80 | 35 | 36 | 49 |  | | 26.86 € | | 04378-12065 | M12 | M12 | 40 | 65 | 95 | 35 | 36 | 49 |  | | 27.42 € | | 04378-12080 | M12 | M12 | 40 | 80 | 110 | 35 | 36 | 49 |  | | 29.13 € | | 04378-12100 | M12 | M12 | 40 | 100 | 130 | 35 | 36 | 49 |  | | 31.56 € | | 04378-12125 | M12 | M12 | 40 | 125 | 155 | 35 | 36 | 49 |  | | 34.56 € | | 04378-12160 | M12 | M12 | 40 | 160 | 190 | 35 | 36 | 49 |  | | 38.39 € | | 04378-12200 | M12 | M12 | 40 | 200 | 230 | 35 | 36 | 49 |  | | 43.62 € | | 04378-16050 | M16 | M16 | 50 | 50 | 80 | 35 | 46 | 78,4 |  | | 31.21 € | | 04378-16065 | M16 | M16 | 50 | 65 | 95 | 35 | 46 | 78,4 |  | | 33.52 € | | 04378-16080 | M16 | M16 | 50 | 80 | 110 | 35 | 46 | 78,4 |  | | 36.13 € | | 04378-16100 | M16 | M16 | 50 | 100 | 130 | 35 | 46 | 78,4 |  | | 39.24 € | | 04378-16125 | M16 | M16 | 50 | 125 | 155 | 35 | 46 | 78,4 |  | | 44.38 € | | 04378-16160 | M16 | M16 | 60 | 160 | 190 | 35 | 55 | 78,4 |  | | 58.27 € | | 04378-16200 | M16 | M16 | 60 | 200 | 230 | 35 | 55 | 78,4 |  | | 68.38 € | |
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|