norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Form C and F:
Ball steel, ball seat high-carbon steel.
Form G and J:
Ball high-carbon steel, ball seat steel.
Version:Form C and F:
Ball hardened and black oxidised, ball seat phosphated.
Form G and J:
Ball phosphated, ball seat hardened and black oxidised.
Note:The self-aligning pads serve as stops, rests and thrust pads in fixture construction.
The seating face returns to the start position when the load is removed.

Ball secured against rotation.
Drawing reference:
Form C: external thread, flattened ball, smooth
Form F: external thread, flattened ball, diamond grip
Form G: press fit, flattened ball, smooth
Form J: press fit, flattened ball, diamond grip
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02081 Self-aligning pads self-righting 165 kB

Drawings (total overview)

Self-aligning pads self-righting
Self-aligning pads self-righting

Self-aligning pads, self-righting, Form C, with external thread, flattened ball, smooth

More information

Drawings

Self-aligning pads, self-righting, Form C, with external thread, flattened ball, smooth

Item selection/filter

Order No.FormBD2D3HESW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02081-106C9M671311,51098 33.20 €
02081-108C12M89,51815131216 33.20 €
02081-110C15M10142521,9191732 46.12 €
02081-112C18M12203631,2272564 46.12 €
02081-116C24M16224034,6302890 46.12 €

Self-aligning pads, self-righting, Form F, with external thread, flattened ball, with diamond grip

More information

Drawings

Self-aligning pads, self-righting, Form F, with external thread, flattened ball, with diamond grip

Item selection/filter

Order No.FormBD2D3HESW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02081-306F9M671311,51098 41.91 €
02081-308F12M89,51815131216 58.43 €
02081-310F15M10142521,9191732 58.43 €
02081-312F18M12203631,2272564 58.43 €
02081-316F24M16224034,6302890 71.46 €

Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth

More information

Drawings

Self-aligning pads, self-righting, Form G, press fit, flattened ball, smooth

Item selection/filter

Order No.FormD2D3HETSW1SW2Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02081-403GM391311,5510698 31.13 €
02081-404GM412181561381216 42.34 €
02081-405GM5182521,9819101732 54.08 €
02081-406GM6263631,21027162564 55.10 €
02081-408GM8304034,61230172890 57.85 €

Self-aligning pads, self-righting, Form J, press fit, flattened ball, with diamond grip

More information

Drawings

Self-aligning pads, self-righting, Form J, press fit, flattened ball, with diamond grip

Item selection/filter

Order No.FormD2D3HETSW1SW2Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02081-603JM391311,5510698 40.28 €
02081-604JM412181561381216 54.08 €
02081-605JM5182521,9819101732 68.43 €
02081-606JM6263631,21027162564 70.32 €
02081-608JM8304034,61230172890 71.02 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83