norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads adjustable with O-ring and hexagon socket
02008

Self-aligning pads adjustable with O-ring and hexagon socket

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body carbon steel.
Ball:
Form C, F, tool steel.
Form K POM.
Form O stainless steel diamond impregnated.
Form P stainless steel with polyurethane surface.
Version:Body tempered, black oxidised.
Ball:
Form C, F hardened, black oxidised.
Form K POM ball, white.
Form O surface comparable to 100 grade abrasive grit.
Form P polyurethane, hardness 60 Shore.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.

Ball secured against rotation.

Form O: The abrasive diamond surface is bonded firmly to the ball. It is ideally suited to supporting smooth or slippery applications with a minimum of clamping pressure. This allows the diamond particles to get a firm grip on a very small area with minimum damage to the surface.
The diamond surface offers excellent wear resistance.

Form P: The polyurethane surface is vulcanised firmly to the ball. It is abrasion-resistant and does not discolour. Offers optimum protection against damage to delicate surfaces. The pearl-like surface gives a firm grip and allows air to escape so as to prevent any suction effect between the contact surface and the toggle locator.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out, ensuring uniform movement.
The hexagon socket allows easy adjustment and positioning in through holes.
Drawing reference:
Form C: flattened steel ball, smooth
Form F: flattened steel ball, with serrations
Form K: POM ball, flattened, smooth
Form O: stainless steel ball diamond impregnated
Form P: stainless steel ball with polyurethane surface
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02008 Self-aligning pads adjustable with O-ring and hexagon socket 217 kB

Drawings (total overview)

Self-aligning pads adjustable with O-ring and hexagon socket

Self-aligning pads, adjustable, with O-ring and hexagon socket Form C, flattened steel ball smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and hexagon socket Form C, flattened steel ball smooth

Item selection/filter

Order No.FormBD2D3H1SW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02008-112X025C25M1261,56715 42.41 €
02008-112X035C35M1261,56715 42.78 €
02008-112X050C50M1261,56715 43.33 €
02008-116X025C25M168,51,581023 46.31 €
02008-116X035C35M168,51,581023 46.66 €
02008-116X050C50M168,51,581023 47.56 €

Self-aligning pads, adjustable, with O-ring and hexagon socket Form F, flattened steel ball with diamond grip

More information

Drawings

Self-aligning pads, adjustable, with O-ring and hexagon socket Form F, flattened steel ball with diamond grip

Item selection/filter

Order No.FormBD2D3H1SW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02008-312X025F25M1261,56715 44.39 €
02008-312X035F35M1261,56715 45.08 €
02008-312X050F50M1261,56715 45.62 €
02008-316X025F25M168,51,581023 48.97 €
02008-316X035F35M168,51,581023 49.31 €
02008-316X050F50M168,51,581023 50.16 €

Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth

More information

Drawings

Self-aligning pads, adjustable, with O-ring and hexagon socket Form K, flattened POM ball smooth

Item selection/filter

Order No.FormBD2D3H1SW1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02008-712X025K25M1261,5672 41.04 €
02008-712X035K35M1261,5672 41.38 €
02008-712X050K50M1261,5672 41.92 €
02008-716X025K25M168,51,58104 44.39 €
02008-716X035K35M168,51,58104 44.90 €
02008-716X050K50M168,51,58104 45.62 €

Self-aligning pads, adjustable with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face

More information

Drawings

Self-aligning pads, adjustable with O-ring and hexagon socket, Form O, stainless steel ball with diamond impregnated face

Item selection/filter

Order No.FormBD2D3H1SW1DKLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02008-510X026O25M1061,555- 41.46 €
02008-510X036O35M1061,555- 41.91 €
02008-510X051O50M1061,555- 42.50 €
02008-512X027O25M12826715,4 46.09 €
02008-512X037O35M12826715,4 46.56 €
02008-512X052O50M12826715,4 47.22 €
02008-516X028O25M1611381023,3 49.09 €
02008-516X038O35M1611381023,3 49.46 €
02008-516X053O50M1611381023,3 51.11 €
02008-520X033O30M20143101337,7 56.25 €
02008-520X053O50M20143101337,7 57.20 €
02008-520X073O70M20143101337,7 61.23 €

Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face

More information

Drawings

Self-aligning pads, adjustable with O-ring and hexagon socket, Form P, stainless steel ball with polyurethane face

Item selection/filter

Order No.

Form

BD2D3H1SW1CADAcc.PriceOrder
02008-610X028P25M1083,55 40.23 €
02008-610X038P35M1083,55 40.69 €
02008-610X053P50M1083,55 41.26 €
02008-612X029P25M121046 44.90 €
02008-612X039P35M121046 45.39 €
02008-612X054P50M121046 46.08 €
02008-616X030P25M161358 46.94 €
02008-616X040P35M161358 47.33 €
02008-616X055P50M161358 48.98 €
02008-620X035P30M2016510 53.91 €
02008-620X055P50M2016510 54.87 €
02008-620X075P70M2016510 58.88 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83