norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Self-aligning pads swivel angle 14° and 20°
02001

Self-aligning pads swivel angle 14° and 20°

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Body steel.
Ball rust and acid resistant steel.
Form M with carbide insert.
Version:Body black oxidised.
Ball bright.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They also serve as stops, supports and thrust pads in fixture and toolmaking.
Grub screws or threaded studs can be screwed and glued into thread D2 making a self-aligning pad with external thread.

Ball secured against rotation.
Advantages:- Self-aligning pads can be swiveled.
- High load forces can be absorbed.
- The built-in o-ring keeps dirt and foreign particles out, which in turn guarantees reliable operation.
Drawing reference:
Form C: flattened ball, smooth
Form M: flattened ball, with carbide serrations
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 02001 Self-aligning pads swivel angle 14° and 20° 221 kB

Drawings (total overview)

Self-aligning pads swivel angle 14° and 20°

Self-aligning pads, swivel angle 14° and 20°, Form C, flattened ball, smooth face

More information

Drawings

Self-aligning pads, swivel angle 14° and 20°, Form C, flattened ball, smooth face

Item selection/filter

Order No.FormαD1D2D3HH2TESWBall-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02001-1061C14°12M6717,512,5619,6171014 57.48 €
02001-106C14°16M6717,5-619,6171014 57.58 €
02001-108C20°22M81126-927,7241634 57.58 €
02001-1101C20°18M10112620927,7241634 76.16 €
02001-110C20°22M101126-927,7241634 76.23 €
02001-112C20°22M121126-927,7241634 76.23 €
02001-1161C20°26M161840301541,6362590 105.13 €
02001-116C20°34M161840-1541,6362590 104.82 €
02001-120C20°34M201840-1541,6362590 104.82 €

Self-aligning pads, swivel angle 14° and 20°, Form M, flattened ball with carbide diamond grips

More information

Drawings

Self-aligning pads, swivel angle 14° and 20°, Form M, flattened ball with carbide diamond grips

Item selection/filter

Order No.FormαD1D2D3D4HH1H2ETBall-ØSWLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
02001-9061M14°12M67517,50,612,519,66101714 77.97 €
02001-906M14°16M67517,50,6-19,66101714 77.83 €
02001-908M20°22M8117,5260,8-27,79162434 77.83 €
02001-9101M20°18M10117,5260,82027,79162434 100.56 €
02001-910M20°22M10117,5260,8-27,79162434 100.11 €
02001-912M20°22M12117,5260,8-27,79162434 100.11 €
02001-9161M20°26M161813400,93041,615253690 129.81 €
02001-916M20°34M161813400,9-41,615253690 129.78 €
02001-920M20°34M201813400,9-41,615253690 129.78 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Denmark
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83