norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Overview

go back
New in clamping technology
16-05-22 - New in clamping technology
norelem has many new products to facilitate clamping and fixation of workpieces and components.more...
norelem expands the product range
28-03-22 - norelem expands the product range
More than 10,000 new items in the new cataloguemore...
Non-contact safety switches from norelem
28-02-22 - Non-contact safety switches from norelem
The products enable operational safety improvements on machines and plants.more...
Flat head screw with tolerance compensation
11-02-22 - Flat head screw with tolerance compensation
Reduce stresses and extend service lifemore...
Less maintenance, more savings - with norelem
06-12-21 - More efficient, cost-effective plant maintenance and servicing
The use of high-quality standard components from norelem reduces maintenance intervals, time and costs.more...
norelem presents new spring plungers with plastic springs
13-10-21 - norelem presents new spring plungers with plastic springs
Flexible positioning and fixation of workpieces even under harsh operating conditionsmore...
Innovative and at the same time economical: The winners of the Engineering Newcomer 2021
11-10-21 - Innovative and at the same time economical:
The winners of the Engineering Newcomer 2021
The popular design competition is again promoting promising ideas from young talents this year.more...
norelem expands the telescopic slide range
01-10-21 - norelem expands the telescopic slide range
These high quality products are available in a variety of models.more...
norelem at the Motek 2021
23-09-21 - norelem at the Motek 2021
Experience new and proven products and promote expert knowledge -
this is the motto for norelem at the trade show.
more...
High precision with the electric rotary stage from norelem
30-07-21 - High precision with the electric rotary stage from norelem
In addition to the manual version, norelem now also offers a positioning rotary stage with coaxial electric drive.more...
Surface protection technology for all types of component
16-07-21 - Perfect protection
Surface protection technology for all types of componentmore...
norelem: Standard parts according to Hygienic DESIGN
29-06-21 - norelem: Standard parts according to Hygienic DESIGN
For hygiene-sensitive branches such as the pharmaceutical and foodstuff industries
All is clean with norelem: Standard parts according to Hygienic DESIGN
more...
Lifting columns aluminium, electrically adjustable
28-05-21 - More ergonomics at the workplace with lifting columns from norelem
The new lifting columns from norelem enable the simultaneous motorised adjustment and stable guidance of objects. They promote ergonomics at individual workstations, but also in complex systems in machine and plant construction.more...
Chain clamps for complex workpieces
29-04-21 - Chain clamps for complex workpieces
norelem expands its clamping technology range with an advanced solution that delivers the best performance and simultaneously saves costs.more...
Plastic energy supply chains complement the full norelem product range
17-03-21 - Plastic energy supply chains complement the full norelem product range
With numerous versions and matching accessories, cables and wires can be optimally routed and protected.more...
New to the norelem range: Rotary dampers
01-02-21 - Smooth movements with rotatary dampers from norelem
These maintenance-free and ready-to-install machine elements help by the controlled braking and dampening of rotating or linear movements.more...
Glide rails for norelem roller chains
11-01-21 - No chance for wear:
Glide rails for norelem roller chainsmore...
norelem presents an innovative centring unit
28-10-20 - Precise and robust:
norelem presents an innovative centring unitmore...
Linear housing units
01-09-20 - norelem has added a compact range to its range of linear components
With these space-saving units and ball bearings, linear motion functions can be implemented in minimal spaces.more...
norelem offers a wide range of levelling wedges for secure and fast machine setup, and vibration dampers for quiet operation.
03-08-20 - Flexible machine installation with levelling wedge mounts and vibration dampers
norelem offers a wide selection of solutions for safe mounting and quiet operationmore...
norelem now supplies stepper motors in NEMA sizes 17, 23 and 34 - these are available in the simple version or with integrated control.
15-06-20 - norelem expands its range of stepper motors
The three most popular sizes NEMA 17, NEMA 23 and NEMA 34 are now availablemore...
norelem offers a comprehensive selection of dovetail and roller mounted precision slides.
30-04-20 - norelem presents the new generation of manual carriage guides
A comprehensive selection of high quality products: dovetail models and roller mounted precision slidesmore...
In the field of pneumatic cylinders norelem offers three DIN-ISO standard types with different stroke lengths and rod diameters.
21-04-20 - New at norelem: Pneumatic cylinder with piston rod
norelem offers three DIN-ISO standard types with different stroke lengths and rod diametersmore...
Textile flat and round rigging slings with a lifting capacity of up to 5 tons complete the norelem range.
15-04-20 - The soft alternative: Textile flat and round rigging slings
With a lifting capacity of up to five tons, these flexible products are suitable for a wide range of applications.more...
norelem has added rest pads and locating pins made from extremely robust, high performance ceramic to its portfolio.
18-03-20 - New from norelem: Locating pins made from extremely robust, high performance ceramic
Machine and plant constructors profit from a much longer service life in comparison to metal pins.more...