norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Black thermoplastic.
Bush and screw 5.8 steel or 1.4305 stainless steel.

Version:Steel trivalent blue passivated, stainless steel bright.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06245 inch Ball Grips, inch 1,2 MB

Drawings (total overview)

Ball Grips, inch

Grip balls with internal thread, inch

More information

Drawings

Grip balls with internal thread, inch

Item selection/filter

Order No.Component
material
Colour
Cap
SizeDD1D2D3HH1H2TCADAcc.PriceOrder
06245-1A2steelblack grey RAL 702111/4-20251217253210 on request
06245-1A25steellight grey RAL 703511/4-20251217253210 on request
06245-1A26steeltraffic red RAL 302011/4-20251217253210 on request
06245-1A27steelcolza yellow RAL 102111/4-20251217253210 on request
06245-2A3steelblack grey RAL 702125/16-183215,519333,52,614 on request
06245-2A35steellight grey RAL 703525/16-183215,519333,52,614 on request
06245-2A36steeltraffic red RAL 302025/16-183215,519333,52,614 on request
06245-2A37steelcolza yellow RAL 102125/16-183215,519333,52,614 on request
06245-3A4steelblack grey RAL 702133/8-16401923414314 on request
06245-3A45steellight grey RAL 703533/8-16401923414314 on request
06245-3A46steeltraffic red RAL 302033/8-16401923414314 on request
06245-3A47steelcolza yellow RAL 102133/8-16401923414314 on request
06245-4A4steelblack grey RAL 702143/8-16502431515,54,514 on request
06245-4A45steellight grey RAL 703543/8-16502431515,54,514 on request
06245-4A46steeltraffic red RAL 302043/8-16502431515,54,514 on request
06245-4A47steelcolza yellow RAL 102143/8-16502431515,54,514 on request
06245-4A5steelblack grey RAL 702141/2-13502431515,54,518 on request
06245-4A55steellight grey RAL 703541/2-13502431515,54,518 on request
06245-4A56steeltraffic red RAL 302041/2-13502431515,54,518 on request
06245-4A57steelcolza yellow RAL 102141/2-13502431515,54,518 on request
06245-01A2stainless steelblack grey RAL 702111/4-20251217253210 on request
06245-01A25stainless steellight grey RAL 703511/4-20251217253210 on request
06245-01A26stainless steeltraffic red RAL 302011/4-20251217253210 on request
06245-01A27stainless steelcolza yellow RAL 102111/4-20251217253210 on request
06245-02A3stainless steelblack grey RAL 702125/16-183215,519333,52,614 on request
06245-02A35stainless steellight grey RAL 703525/16-183215,519333,52,614 on request
06245-02A36stainless steeltraffic red RAL 302025/16-183215,519333,52,614 on request
06245-02A37stainless steelcolza yellow RAL 102125/16-183215,519333,52,614 on request
06245-03A4stainless steelblack grey RAL 702133/8-16401923414314 on request
06245-03A45stainless steellight grey RAL 703533/8-16401923414314 on request
06245-03A46stainless steeltraffic red RAL 302033/8-16401923414314 on request
06245-03A47stainless steelcolza yellow RAL 102133/8-16401923414314 on request
06245-04A4stainless steelblack grey RAL 702143/8-16502431515,54,514 on request
06245-04A45stainless steellight grey RAL 703543/8-16502431515,54,514 on request
06245-04A46stainless steeltraffic red RAL 302043/8-16502431515,54,514 on request
06245-04A47stainless steelcolza yellow RAL 102143/8-16502431515,54,514 on request
06245-04A5stainless steelblack grey RAL 702141/2-13502431515,54,518 on request
06245-04A55stainless steellight grey RAL 703541/2-13502431515,54,518 on request
06245-04A56stainless steeltraffic red RAL 302041/2-13502431515,54,518 on request
06245-04A57stainless steelcolza yellow RAL 102141/2-13502431515,54,518 on request

Grip balls with external thread, inch

More information

Drawings

Grip balls with external thread, inch

Item selection/filter

Order No.Component
material
Colour
Cap
SizeDD1D2D3HH1H2LCADAcc.PriceOrder
06245-1A2X20steelblack grey RAL 702111/4-20251217253220 on request
06245-1A25X20steellight grey RAL 703511/4-20251217253220 on request
06245-1A26X20steeltraffic red RAL 302011/4-20251217253220 on request
06245-1A27X20steelcolza yellow RAL 102111/4-20251217253220 on request
06245-1A2X30steelblack grey RAL 702111/4-20251217253230 on request
06245-1A25X30steellight grey RAL 703511/4-20251217253230 on request
06245-1A26X30steeltraffic red RAL 302011/4-20251217253230 on request
06245-1A27X30steelcolza yellow RAL 102111/4-20251217253230 on request
06245-2A3X20steelblack grey RAL 702125/16-183215,519333,52,620 on request
06245-2A35X20steellight grey RAL 703525/16-183215,519333,52,620 on request
06245-2A36X20steeltraffic red RAL 302025/16-183215,519333,52,620 on request
06245-2A37X20steelcolza yellow RAL 102125/16-183215,519333,52,620 on request
06245-2A3X40steelblack grey RAL 702125/16-183215,519333,52,640 on request
06245-2A35X40steellight grey RAL 703525/16-183215,519333,52,640 on request
06245-2A36X40steeltraffic red RAL 302025/16-183215,519333,52,640 on request
06245-2A37X40steelcolza yellow RAL 102125/16-183215,519333,52,640 on request
06245-3A4X20steelblack grey RAL 702133/8-16401923414320 on request
06245-3A45X20steellight grey RAL 703533/8-16401923414320 on request
06245-3A46X20steeltraffic red RAL 302033/8-16401923414320 on request
06245-3A47X20steelcolza yellow RAL 102133/8-16401923414320 on request
06245-3A4X40steelblack grey RAL 702133/8-16401923414340 on request
06245-3A45X40steellight grey RAL 703533/8-16401923414340 on request
06245-3A46X40steeltraffic red RAL 302033/8-16401923414340 on request
06245-3A47X40steelcolza yellow RAL 102133/8-16401923414340 on request
06245-4A4X20steelblack grey RAL 702143/8-16502431515,54,520 on request
06245-4A45X20steellight grey RAL 703543/8-16502431515,54,520 on request
06245-4A46X20steeltraffic red RAL 302043/8-16502431515,54,520 on request
06245-4A47X20steelcolza yellow RAL 102143/8-16502431515,54,520 on request
06245-4A4X40steelblack grey RAL 702143/8-16502431515,54,540 on request
06245-4A45X40steellight grey RAL 703543/8-16502431515,54,540 on request
06245-4A46X40steeltraffic red RAL 302043/8-16502431515,54,540 on request
06245-4A47X40steelcolza yellow RAL 102143/8-16502431515,54,540 on request
06245-4A5X30steelblack grey RAL 702141/2-13502431515,54,530 on request
06245-4A55X30steellight grey RAL 703541/2-13502431515,54,530 on request
06245-4A56X30steeltraffic red RAL 302041/2-13502431515,54,530 on request
06245-4A57X30steelcolza yellow RAL 102141/2-13502431515,54,530 on request
06245-4A5X60steelblack grey RAL 702141/2-13502431515,54,560 on request
06245-4A55X60steellight grey RAL 703541/2-13502431515,54,560 on request
06245-4A56X60steeltraffic red RAL 302041/2-13502431515,54,560 on request
06245-4A57X60steelcolza yellow RAL 102141/2-13502431515,54,560 on request
06245-01A2X20stainless steelblack grey RAL 702111/4-20251217253220 on request
06245-01A25X20stainless steellight grey RAL 703511/4-20251217253220 on request
06245-01A26X20stainless steeltraffic red RAL 302011/4-20251217253220 on request
06245-01A27X20stainless steelcolza yellow RAL 102111/4-20251217253220 on request
06245-01A2X30stainless steelblack grey RAL 702111/4-20251217253230 on request
06245-01A25X30stainless steellight grey RAL 703511/4-20251217253230 on request
06245-01A26X30stainless steeltraffic red RAL 302011/4-20251217253230 on request
06245-01A27X30stainless steelcolza yellow RAL 102111/4-20251217253230 on request
06245-02A3X20stainless steelblack grey RAL 702125/16-183215,519333,52,620 on request
06245-02A35X20stainless steellight grey RAL 703525/16-183215,519333,52,620 on request
06245-02A36X20stainless steeltraffic red RAL 302025/16-183215,519333,52,620 on request
06245-02A37X20stainless steelcolza yellow RAL 102125/16-183215,519333,52,620 on request
06245-02A3X40stainless steelblack grey RAL 702125/16-183215,519333,52,640 on request
06245-02A35X40stainless steellight grey RAL 703525/16-183215,519333,52,640 on request
06245-02A36X40stainless steeltraffic red RAL 302025/16-183215,519333,52,640 on request
06245-02A37X40stainless steelcolza yellow RAL 102125/16-183215,519333,52,640 on request
06245-03A4X20stainless steelblack grey RAL 702133/8-16401923414320 on request
06245-03A45X20stainless steellight grey RAL 703533/8-16401923414320 on request
06245-03A46X20stainless steeltraffic red RAL 302033/8-16401923414320 on request
06245-03A47X20stainless steelcolza yellow RAL 102133/8-16401923414320 on request
06245-03A4X40stainless steelblack grey RAL 702133/8-16401923414340 on request
06245-03A45X40stainless steellight grey RAL 703533/8-16401923414340 on request
06245-03A46X40stainless steeltraffic red RAL 302033/8-16401923414340 on request
06245-03A47X40stainless steelcolza yellow RAL 102133/8-16401923414340 on request
06245-04A4X20stainless steelblack grey RAL 702143/8-16502431515,54,520 on request
06245-04A45X20stainless steellight grey RAL 703543/8-16502431515,54,520 on request
06245-04A46X20stainless steeltraffic red RAL 302043/8-16502431515,54,520 on request
06245-04A47X20stainless steelcolza yellow RAL 102143/8-16502431515,54,520 on request
06245-04A4X40stainless steelblack grey RAL 702143/8-16502431515,54,540 on request
06245-04A45X40stainless steellight grey RAL 703543/8-16502431515,54,540 on request
06245-04A46X40stainless steeltraffic red RAL 302043/8-16502431515,54,540 on request
06245-04A47X40stainless steelcolza yellow RAL 102143/8-16502431515,54,540 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83