|
|
06090_AG inchKnurled screws DIN 464 high form, steel and stainless steel, inch |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel.
Stainless steel 1.4305. Version:Stainless steel bright.Note:The following thread lengths have no undercut: D = 8-32 / M4 = L=20; D = 10-24 / M5 = L=20; D = 1/4-20 / M6 = L=25; D = M8 = L=30; D = M10 = L=40
Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main material | D | D1 | D3 | H | K | L | CAD | Acc. | Price | Order |
---|
06090-AEX10 | steel | 8-32 | 16 | 8 | 9,5 | 3,5 | 10 |  | | on request | | 06090-AEX16 | steel | 8-32 | 16 | 8 | 9,5 | 3,5 | 16 |  | | on request | | 06090-AEX20 | steel | 8-32 | 16 | 8 | 9,5 | 3,5 | 20 |  | | on request | | 06090-A0X10 | steel | 10-24 | 20 | 10 | 11,5 | 4 | 10 |  | | on request | | 06090-A0X16 | steel | 10-24 | 20 | 10 | 11,5 | 4 | 16 |  | | on request | | 06090-A0X20 | steel | 10-24 | 20 | 10 | 11,5 | 4 | 20 |  | | on request | | 06090-A1X10 | steel | 10-32 | 20 | 10 | 11,5 | 4 | 10 |  | | on request | | 06090-A1X16 | steel | 10-32 | 20 | 10 | 11,5 | 4 | 16 |  | | on request | | 06090-A1X20 | steel | 10-32 | 20 | 10 | 11,5 | 4 | 20 |  | | on request | | 06090-A2X10 | steel | 1/4-20 | 24 | 12 | 15 | 5 | 10 |  | | on request | | 06090-A2X16 | steel | 1/4-20 | 24 | 12 | 15 | 5 | 16 |  | | on request | | 06090-A2X20 | steel | 1/4-20 | 24 | 12 | 15 | 5 | 20 |  | | on request | | 06090-A2X25 | steel | 1/4-20 | 24 | 12 | 15 | 5 | 25 |  | | on request | | 06090-A3X16 | steel | 5/16-18 | 30 | 16 | 18 | 6 | 16 |  | | on request | | 06090-A3X20 | steel | 5/16-18 | 30 | 16 | 18 | 6 | 20 |  | | on request | | 06090-A3X25 | steel | 5/16-18 | 30 | 16 | 18 | 6 | 25 |  | | on request | | 06090-A4X20 | steel | 3/8-16 | 36 | 20 | 23 | 8 | 20 |  | | on request | | 06090-A4X25 | steel | 3/8-16 | 36 | 20 | 23 | 8 | 25 |  | | on request | | 06090-AE2X10 | stainless steel | 8-32 | 16 | 8 | 9,5 | 3,5 | 10 |  | | on request | | 06090-AE2X16 | stainless steel | 8-32 | 16 | 8 | 9,5 | 3,5 | 16 |  | | on request | | 06090-AE2X20 | stainless steel | 8-32 | 16 | 8 | 9,5 | 3,5 | 20 |  | | on request | | 06090-A02X10 | stainless steel | 10-24 | 20 | 10 | 11,5 | 4 | 10 |  | | on request | | 06090-A02X16 | stainless steel | 10-24 | 20 | 10 | 11,5 | 4 | 16 |  | | on request | | 06090-A02X20 | stainless steel | 10-24 | 20 | 10 | 11,5 | 4 | 20 |  | | on request | | 06090-A12X10 | stainless steel | 10-32 | 20 | 10 | 11,5 | 4 | 10 |  | | on request | | 06090-A12X16 | stainless steel | 10-32 | 20 | 10 | 11,5 | 4 | 16 |  | | on request | | 06090-A12X20 | stainless steel | 10-32 | 20 | 10 | 11,5 | 4 | 20 |  | | on request | | 06090-A22X10 | stainless steel | 1/4-20 | 24 | 12 | 15 | 5 | 10 |  | | on request | | 06090-A22X16 | stainless steel | 1/4-20 | 24 | 12 | 15 | 5 | 16 |  | | on request | | 06090-A22X20 | stainless steel | 1/4-20 | 24 | 12 | 15 | 5 | 20 |  | | on request | | 06090-A22X25 | stainless steel | 1/4-20 | 24 | 12 | 15 | 5 | 25 |  | | on request | | 06090-A32X16 | stainless steel | 5/16-18 | 30 | 16 | 18 | 6 | 16 |  | | on request | | 06090-A32X20 | stainless steel | 5/16-18 | 30 | 16 | 18 | 6 | 20 |  | | on request | | 06090-A32X25 | stainless steel | 5/16-18 | 30 | 16 | 18 | 6 | 25 |  | | on request | | 06090-A42X20 | stainless steel | 3/8-16 | 36 | 20 | 23 | 8 | 20 |  | | on request | | 06090-A42X25 | stainless steel | 3/8-16 | 36 | 20 | 23 | 8 | 25 |  | | on request | |
Other items in this category |
|
|