norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers with reamed hole, 20°
06340_PB20

Tension levers with reamed hole, 20°

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06340_PB Control handles with locating hole 163 kB
 Datasheet 06340_PB Tension lever with reamed hole 120 kB
 Datasheet 06340_PB20 Tension levers with reamed hole, 20° 120 kB

Drawings

Tension levers with reamed hole, 20°

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthA2DD1D2HH1H2CADAcc.PriceOrder
06340-110reamed hole102284,5152410254052,532,5 on request
06340-112reamed hole122510015281232466136,5 on request
06340-114reamed hole142510015281232466136,5 on request
06340-116reamed hole162812115331332527241 on request
06340-120reamed hole203212315411332618049 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83