norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tension levers with internal thread, 0 degrees
06340_IG0

Tension levers with internal thread, 0 degrees

go back

Item description/product images

DescriptionMaterial:Steel parts grade 5.8.
Ball knob black plastic.
Version:Black oxidised.Note:Tension levers can be used for simple clamping or control operations.
Where applicable, there must be enough space available so that the grip can be rotated 360°.
On request:Other female threads, reamed holes and special versions.
Dimension “A” available in other lengths at extra charge.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06340_IG0 Tension levers with internal thread, 0 degrees 97,1 kB

Drawings

Tension levers with internal thread, 0 degrees

Item selection/filter

Order No.Kind of fasteningXTA=Handle lengthDD1D2HH2CADAcc.PriceOrder
06340-2082internal threadM81888,12410254032,5 on request
06340-2102internal threadM101888,12410254032,5 on request
06340-21012internal threadM10201042812324636,5 on request
06340-2122internal threadM12201042812324636,5 on request
06340-2162internal threadM1623126,53313325241 on request
06340-2202internal threadM2026128,54113326149 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
欢迎扫描二维码
咨询诺瑞朗官方客服微信
China
苏ICP备20011289号-1  苏公网安备32058502011222 Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83