|
|
03099-12_DCam-action indexing plunger, steel with hexagon, Form D |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted. Material:Grip 1.0503. Threaded sleeve and indexing pin steel. Spring 1.4310. Grip cap thermoplastic PA. Version:Threaded sleeve and grip black oxidised. Indexing pin hardened, ground and black oxidised. Spring bright. Grip cap in various colours: - black grey RAL 7021. - pure orange RAL 2004. - colza yellow RAL 1021. - traffic red RAL 3020. - signal green RAL 6032. - traffic blue RAL 5017. - light grey RAL 7035. Advantages:Turning the grip through 180° retracts the pin. Optionally available with coloured plastic grip caps. Sleeves with a hexagon serve as assembly aids. On request:Special versions. Accessory:Mounting bracket 03099. Positioning bushes 03099-50, 03099-60, 03099-61. Drawing reference:Form A: without grip cap or nut. Form B: without grip cap, with nut. Form C: with grip cap, without nut. Form D: with grip cap and nut.
Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component colour | D | D1 | D2 | L | L1 | L3 | B | B1 | H | Fx30° | SW1 | SW2 | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-12-070410 | D | black grey RAL 7021 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070510 | D | black grey RAL 7021 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070610 | D | black grey RAL 7021 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-0704101 | D | black grey RAL 7021 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-0705101 | D | black grey RAL 7021 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-0706101 | D | black grey RAL 7021 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070512 | D | black grey RAL 7021 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070612 | D | black grey RAL 7021 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070812 | D | black grey RAL 7021 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-0705121 | D | black grey RAL 7021 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-0706121 | D | black grey RAL 7021 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-0708121 | D | black grey RAL 7021 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070616 | D | black grey RAL 7021 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070816 | D | black grey RAL 7021 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-071016 | D | black grey RAL 7021 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-0706161 | D | black grey RAL 7021 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-0708161 | D | black grey RAL 7021 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-0710161 | D | black grey RAL 7021 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070820 | D | black grey RAL 7021 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071020 | D | black grey RAL 7021 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071220 | D | black grey RAL 7021 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-0708201 | D | black grey RAL 7021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-0710201 | D | black grey RAL 7021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-0712201 | D | black grey RAL 7021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-0704102 | D | orange RAL 2004 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-0705102 | D | orange RAL 2004 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-0706102 | D | orange RAL 2004 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07041012 | D | orange RAL 2004 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051012 | D | orange RAL 2004 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07061012 | D | orange RAL 2004 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-0705122 | D | orange RAL 2004 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-0706122 | D | orange RAL 2004 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-0708122 | D | orange RAL 2004 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07051212 | D | orange RAL 2004 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061212 | D | orange RAL 2004 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07081212 | D | orange RAL 2004 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-0706162 | D | orange RAL 2004 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-0708162 | D | orange RAL 2004 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-0710162 | D | orange RAL 2004 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07061612 | D | orange RAL 2004 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07081612 | D | orange RAL 2004 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07101612 | D | orange RAL 2004 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-0708202 | D | orange RAL 2004 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-0710202 | D | orange RAL 2004 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-0712202 | D | orange RAL 2004 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07082012 | D | orange RAL 2004 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07102012 | D | orange RAL 2004 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07122012 | D | orange RAL 2004 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07041016 | D | colza yellow RAL 1021 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051016 | D | colza yellow RAL 1021 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07061016 | D | colza yellow RAL 1021 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070410116 | D | colza yellow RAL 1021 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070510116 | D | colza yellow RAL 1021 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070610116 | D | colza yellow RAL 1021 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051216 | D | colza yellow RAL 1021 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061216 | D | colza yellow RAL 1021 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07081216 | D | colza yellow RAL 1021 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070512116 | D | colza yellow RAL 1021 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070612116 | D | colza yellow RAL 1021 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070812116 | D | colza yellow RAL 1021 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061616 | D | colza yellow RAL 1021 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07081616 | D | colza yellow RAL 1021 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07101616 | D | colza yellow RAL 1021 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070616116 | D | colza yellow RAL 1021 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070816116 | D | colza yellow RAL 1021 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-071016116 | D | colza yellow RAL 1021 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07082016 | D | colza yellow RAL 1021 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07102016 | D | colza yellow RAL 1021 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07122016 | D | colza yellow RAL 1021 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-070820116 | D | colza yellow RAL 1021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071020116 | D | colza yellow RAL 1021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071220116 | D | colza yellow RAL 1021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07041084 | D | traffic red RAL 3020 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051084 | D | traffic red RAL 3020 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07061084 | D | traffic red RAL 3020 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070410184 | D | traffic red RAL 3020 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070510184 | D | traffic red RAL 3020 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070610184 | D | traffic red RAL 3020 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051284 | D | traffic red RAL 3020 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061284 | D | traffic red RAL 3020 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07081284 | D | traffic red RAL 3020 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070512184 | D | traffic red RAL 3020 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070612184 | D | traffic red RAL 3020 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070812184 | D | traffic red RAL 3020 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061684 | D | traffic red RAL 3020 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07081684 | D | traffic red RAL 3020 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07101684 | D | traffic red RAL 3020 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070616184 | D | traffic red RAL 3020 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070816184 | D | traffic red RAL 3020 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-071016184 | D | traffic red RAL 3020 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07082084 | D | traffic red RAL 3020 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07102084 | D | traffic red RAL 3020 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07122084 | D | traffic red RAL 3020 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-070820184 | D | traffic red RAL 3020 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071020184 | D | traffic red RAL 3020 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071220184 | D | traffic red RAL 3020 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07041086 | D | signal green RAL 6032 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051086 | D | signal green RAL 6032 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07061086 | D | signal green RAL 6032 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070410186 | D | signal green RAL 6032 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070510186 | D | signal green RAL 6032 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070610186 | D | signal green RAL 6032 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051286 | D | signal green RAL 6032 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061286 | D | signal green RAL 6032 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07081286 | D | signal green RAL 6032 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070512186 | D | signal green RAL 6032 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070612186 | D | signal green RAL 6032 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070812186 | D | signal green RAL 6032 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061686 | D | signal green RAL 6032 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07081686 | D | signal green RAL 6032 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07101686 | D | signal green RAL 6032 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070616186 | D | signal green RAL 6032 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070816186 | D | signal green RAL 6032 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-071016186 | D | signal green RAL 6032 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07082086 | D | signal green RAL 6032 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07102086 | D | signal green RAL 6032 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07122086 | D | signal green RAL 6032 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-070820186 | D | signal green RAL 6032 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071020186 | D | signal green RAL 6032 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071220186 | D | signal green RAL 6032 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07041087 | D | traffic blue RAL 5017 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051087 | D | traffic blue RAL 5017 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07061087 | D | traffic blue RAL 5017 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070410187 | D | traffic blue RAL 5017 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070510187 | D | traffic blue RAL 5017 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070610187 | D | traffic blue RAL 5017 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051287 | D | traffic blue RAL 5017 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061287 | D | traffic blue RAL 5017 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07081287 | D | traffic blue RAL 5017 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070512187 | D | traffic blue RAL 5017 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070612187 | D | traffic blue RAL 5017 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070812187 | D | traffic blue RAL 5017 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061687 | D | traffic blue RAL 5017 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07081687 | D | traffic blue RAL 5017 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07101687 | D | traffic blue RAL 5017 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070616187 | D | traffic blue RAL 5017 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070816187 | D | traffic blue RAL 5017 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-071016187 | D | traffic blue RAL 5017 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07082087 | D | traffic blue RAL 5017 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07102087 | D | traffic blue RAL 5017 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07122087 | D | traffic blue RAL 5017 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-070820187 | D | traffic blue RAL 5017 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071020187 | D | traffic blue RAL 5017 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071220187 | D | traffic blue RAL 5017 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07041088 | D | light grey RAL 7035 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051088 | D | light grey RAL 7035 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07061088 | D | light grey RAL 7035 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070410188 | D | light grey RAL 7035 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070510188 | D | light grey RAL 7035 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-070610188 | D | light grey RAL 7035 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 17 | 8 | 14 |  | | on request | | 03099-12-07051288 | D | light grey RAL 7035 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061288 | D | light grey RAL 7035 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07081288 | D | light grey RAL 7035 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070512188 | D | light grey RAL 7035 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070612188 | D | light grey RAL 7035 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-070812188 | D | light grey RAL 7035 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 19 | 8 | 15 |  | | on request | | 03099-12-07061688 | D | light grey RAL 7035 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07081688 | D | light grey RAL 7035 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07101688 | D | light grey RAL 7035 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070616188 | D | light grey RAL 7035 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-070816188 | D | light grey RAL 7035 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-071016188 | D | light grey RAL 7035 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 24 | 15 | 35 |  | | on request | | 03099-12-07082088 | D | light grey RAL 7035 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07102088 | D | light grey RAL 7035 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-07122088 | D | light grey RAL 7035 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-070820188 | D | light grey RAL 7035 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071020188 | D | light grey RAL 7035 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 30 | 20 | 60 |  | | on request | | 03099-12-071220188 | D | light grey RAL 7035 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 30 | 20 | 60 |  | | on request | |
Other items in this category |
|
|