|
|
03099-12_ACam-action indexing plunger, steel with hexagon, Form A |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted. Material:Grip 1.0503. Threaded sleeve and indexing pin steel. Spring 1.4310. Grip cap thermoplastic PA. Version:Threaded sleeve and grip black oxidised. Indexing pin hardened, ground and black oxidised. Spring bright. Grip cap in various colours: - black grey RAL 7021. - pure orange RAL 2004. - colza yellow RAL 1021. - traffic red RAL 3020. - signal green RAL 6032. - traffic blue RAL 5017. - light grey RAL 7035. Advantages:Turning the grip through 180° retracts the pin. Optionally available with coloured plastic grip caps. Sleeves with a hexagon serve as assembly aids. On request:Special versions. Accessory:Mounting bracket 03099. Positioning bushes 03099-50, 03099-60, 03099-61. Drawing reference:Form A: without grip cap or nut. Form B: without grip cap, with nut. Form C: with grip cap, without nut. Form D: with grip cap and nut.
Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D | D1 | D2 | L | L1 | L3 | B | B1 | H | Fx30° | SW1 | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-12-0405121 | A | 5 | M12x1,5 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-041020 | A | 10 | M20 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-0405101 | A | 5 | M10x1 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-040616 | A | 6 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-040610 | A | 6 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-0408201 | A | 8 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-0406161 | A | 6 | M16x1,5 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-040812 | A | 8 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-0412201 | A | 12 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-0410161 | A | 10 | M16x1,5 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-041016 | A | 10 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-041220 | A | 12 | M20 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-0410201 | A | 10 | M20x1,5 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-040816 | A | 8 | M16 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-0408161 | A | 8 | M16x1,5 | 16 | 61,2 | 40 | 26 | 14,4 | 4,8 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-040512 | A | 5 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-040820 | A | 8 | M20 | 20 | 71 | 50 | 30 | 18 | 6 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-0406101 | A | 6 | M10x1 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-040510 | A | 5 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-0406121 | A | 6 | M12x1,5 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-0408121 | A | 8 | M12x1,5 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-040612 | A | 6 | M12 | 12 | 47,4 | 30 | 19 | 10,8 | 3,6 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-0404101 | A | 4 | M10x1 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-040410 | A | 4 | M10 | 10 | 38,5 | 25 | 15 | 9 | 3 | 6 | 1 | 10 | 8 | 14 |  | | on request | |
Other items in this category |
|
|