|
|
03099-12_CCam-action indexing plunger, steel with hexagon, Form C |
go back |
|
Item description/product images |
|
|
DescriptionProduct description:Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented. Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position. The notch ensures that the grip remains in this position and the indexing pin remains retracted. Material:Grip 1.0503. Threaded sleeve and indexing pin steel. Spring 1.4310. Grip cap thermoplastic PA. Version:Threaded sleeve and grip black oxidised. Indexing pin hardened, ground and black oxidised. Spring bright. Grip cap in various colours: - black grey RAL 7021. - pure orange RAL 2004. - colza yellow RAL 1021. - traffic red RAL 3020. - signal green RAL 6032. - traffic blue RAL 5017. - light grey RAL 7035. Advantages:Turning the grip through 180° retracts the pin. Optionally available with coloured plastic grip caps. Sleeves with a hexagon serve as assembly aids. On request:Special versions. Accessory:Mounting bracket 03099. Positioning bushes 03099-50, 03099-60, 03099-61. Drawing reference:Form A: without grip cap or nut. Form B: without grip cap, with nut. Form C: with grip cap, without nut. Form D: with grip cap and nut.
Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | Component colour | D | D1 | D2 | L | L1 | L3 | B | B1 | H | Fx30° | SW1 | Spring force initial pressure F1 approx. N | Spring force final pressure F2 approx. N | CAD | Acc. | Price | Order |
---|
03099-12-060410 | C | black grey RAL 7021 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-060510 | C | black grey RAL 7021 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-060610 | C | black grey RAL 7021 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-0604101 | C | black grey RAL 7021 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-0605101 | C | black grey RAL 7021 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-0606101 | C | black grey RAL 7021 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-060512 | C | black grey RAL 7021 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060612 | C | black grey RAL 7021 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-060812 | C | black grey RAL 7021 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-0605121 | C | black grey RAL 7021 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-0606121 | C | black grey RAL 7021 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-0608121 | C | black grey RAL 7021 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060616 | C | black grey RAL 7021 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060816 | C | black grey RAL 7021 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-061016 | C | black grey RAL 7021 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-0606161 | C | black grey RAL 7021 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-0608161 | C | black grey RAL 7021 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-0610161 | C | black grey RAL 7021 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060820 | C | black grey RAL 7021 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-061020 | C | black grey RAL 7021 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-061220 | C | black grey RAL 7021 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-0608201 | C | black grey RAL 7021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-0610201 | C | black grey RAL 7021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-0612201 | C | black grey RAL 7021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-0604102 | C | orange RAL 2004 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-0605102 | C | orange RAL 2004 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-0606102 | C | orange RAL 2004 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-06041012 | C | orange RAL 2004 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-06051012 | C | orange RAL 2004 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-06061012 | C | orange RAL 2004 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-0605122 | C | orange RAL 2004 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-0606122 | C | orange RAL 2004 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-0608122 | C | orange RAL 2004 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06051212 | C | orange RAL 2004 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061212 | C | orange RAL 2004 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-06081212 | C | orange RAL 2004 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-0606162 | C | orange RAL 2004 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-0608162 | C | orange RAL 2004 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-0610162 | C | orange RAL 2004 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06061612 | C | orange RAL 2004 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06081612 | C | orange RAL 2004 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-06101612 | C | orange RAL 2004 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-0608202 | C | orange RAL 2004 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-0610202 | C | orange RAL 2004 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-0612202 | C | orange RAL 2004 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-06082012 | C | orange RAL 2004 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-06102012 | C | orange RAL 2004 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-06122012 | C | orange RAL 2004 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-06041016 | C | colza yellow RAL 1021 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-06051016 | C | colza yellow RAL 1021 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-06061016 | C | colza yellow RAL 1021 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-060410116 | C | colza yellow RAL 1021 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-060510116 | C | colza yellow RAL 1021 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-060610116 | C | colza yellow RAL 1021 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-06051216 | C | colza yellow RAL 1021 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061216 | C | colza yellow RAL 1021 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-06081216 | C | colza yellow RAL 1021 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060512116 | C | colza yellow RAL 1021 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060612116 | C | colza yellow RAL 1021 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-060812116 | C | colza yellow RAL 1021 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061616 | C | colza yellow RAL 1021 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06081616 | C | colza yellow RAL 1021 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-06101616 | C | colza yellow RAL 1021 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060616116 | C | colza yellow RAL 1021 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060816116 | C | colza yellow RAL 1021 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-061016116 | C | colza yellow RAL 1021 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06082016 | C | colza yellow RAL 1021 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-06102016 | C | colza yellow RAL 1021 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-06122016 | C | colza yellow RAL 1021 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-060820116 | C | colza yellow RAL 1021 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-061020116 | C | colza yellow RAL 1021 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-061220116 | C | colza yellow RAL 1021 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-06041084 | C | traffic red RAL 3020 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-06051084 | C | traffic red RAL 3020 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-06061084 | C | traffic red RAL 3020 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-060410184 | C | traffic red RAL 3020 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-060510184 | C | traffic red RAL 3020 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-060610184 | C | traffic red RAL 3020 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-06051284 | C | traffic red RAL 3020 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061284 | C | traffic red RAL 3020 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-06081284 | C | traffic red RAL 3020 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060512184 | C | traffic red RAL 3020 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060612184 | C | traffic red RAL 3020 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-060812184 | C | traffic red RAL 3020 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061684 | C | traffic red RAL 3020 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06081684 | C | traffic red RAL 3020 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-06101684 | C | traffic red RAL 3020 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060616184 | C | traffic red RAL 3020 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060816184 | C | traffic red RAL 3020 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-061016184 | C | traffic red RAL 3020 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06082084 | C | traffic red RAL 3020 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-06102084 | C | traffic red RAL 3020 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-06122084 | C | traffic red RAL 3020 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-060820184 | C | traffic red RAL 3020 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-061020184 | C | traffic red RAL 3020 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-061220184 | C | traffic red RAL 3020 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-06041086 | C | signal green RAL 6032 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-06051086 | C | signal green RAL 6032 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-06061086 | C | signal green RAL 6032 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-060410186 | C | signal green RAL 6032 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-060510186 | C | signal green RAL 6032 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-060610186 | C | signal green RAL 6032 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-06051286 | C | signal green RAL 6032 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061286 | C | signal green RAL 6032 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-06081286 | C | signal green RAL 6032 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060512186 | C | signal green RAL 6032 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060612186 | C | signal green RAL 6032 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-060812186 | C | signal green RAL 6032 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061686 | C | signal green RAL 6032 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06081686 | C | signal green RAL 6032 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-06101686 | C | signal green RAL 6032 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060616186 | C | signal green RAL 6032 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060816186 | C | signal green RAL 6032 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-061016186 | C | signal green RAL 6032 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06082086 | C | signal green RAL 6032 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-06102086 | C | signal green RAL 6032 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-06122086 | C | signal green RAL 6032 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-060820186 | C | signal green RAL 6032 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-061020186 | C | signal green RAL 6032 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-061220186 | C | signal green RAL 6032 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-06041087 | C | traffic blue RAL 5017 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-06051087 | C | traffic blue RAL 5017 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-06061087 | C | traffic blue RAL 5017 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-060410187 | C | traffic blue RAL 5017 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-060510187 | C | traffic blue RAL 5017 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-060610187 | C | traffic blue RAL 5017 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-06051287 | C | traffic blue RAL 5017 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061287 | C | traffic blue RAL 5017 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-06081287 | C | traffic blue RAL 5017 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060512187 | C | traffic blue RAL 5017 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060612187 | C | traffic blue RAL 5017 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-060812187 | C | traffic blue RAL 5017 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061687 | C | traffic blue RAL 5017 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06081687 | C | traffic blue RAL 5017 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-06101687 | C | traffic blue RAL 5017 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060616187 | C | traffic blue RAL 5017 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060816187 | C | traffic blue RAL 5017 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-061016187 | C | traffic blue RAL 5017 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06082087 | C | traffic blue RAL 5017 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-06102087 | C | traffic blue RAL 5017 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-06122087 | C | traffic blue RAL 5017 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-060820187 | C | traffic blue RAL 5017 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-061020187 | C | traffic blue RAL 5017 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-061220187 | C | traffic blue RAL 5017 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-06041088 | C | light grey RAL 7035 | 4 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-06051088 | C | light grey RAL 7035 | 5 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-06061088 | C | light grey RAL 7035 | 6 | M10 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-060410188 | C | light grey RAL 7035 | 4 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1 | 10 | 8 | 14 |  | | on request | | 03099-12-060510188 | C | light grey RAL 7035 | 5 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,3 | 10 | 8 | 14 |  | | on request | | 03099-12-060610188 | C | light grey RAL 7035 | 6 | M10x1 | 10 | 39,5 | 26,3 | 15 | 10,9 | 4,9 | 6 | 1,8 | 10 | 8 | 14 |  | | on request | | 03099-12-06051288 | C | light grey RAL 7035 | 5 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061288 | C | light grey RAL 7035 | 6 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-06081288 | C | light grey RAL 7035 | 8 | M12 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060512188 | C | light grey RAL 7035 | 5 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,3 | 12 | 8 | 15 |  | | on request | | 03099-12-060612188 | C | light grey RAL 7035 | 6 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 1,8 | 12 | 8 | 15 |  | | on request | | 03099-12-060812188 | C | light grey RAL 7035 | 8 | M12x1,5 | 12 | 48,4 | 31,1 | 19 | 12,9 | 5,7 | 8 | 2,3 | 12 | 8 | 15 |  | | on request | | 03099-12-06061688 | C | light grey RAL 7035 | 6 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06081688 | C | light grey RAL 7035 | 8 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-06101688 | C | light grey RAL 7035 | 10 | M16 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060616188 | C | light grey RAL 7035 | 6 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 1,8 | 16 | 15 | 35 |  | | on request | | 03099-12-060816188 | C | light grey RAL 7035 | 8 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,3 | 16 | 15 | 35 |  | | on request | | 03099-12-061016188 | C | light grey RAL 7035 | 10 | M16x1,5 | 16 | 62,3 | 41,5 | 26 | 16,6 | 7 | 10 | 2,8 | 16 | 15 | 35 |  | | on request | | 03099-12-06082088 | C | light grey RAL 7035 | 8 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-06102088 | C | light grey RAL 7035 | 10 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-06122088 | C | light grey RAL 7035 | 12 | M20 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | | 03099-12-060820188 | C | light grey RAL 7035 | 8 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,3 | 20 | 20 | 60 |  | | on request | | 03099-12-061020188 | C | light grey RAL 7035 | 10 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 2,8 | 20 | 20 | 60 |  | | on request | | 03099-12-061220188 | C | light grey RAL 7035 | 12 | M20x1,5 | 20 | 72,3 | 51,3 | 30 | 20,5 | 8,5 | 12 | 3 | 20 | 20 | 60 |  | | on request | |
Other items in this category |
|
|