norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4
27628

Rod ends igubal® with plain bearing internal thread, similar to...

go back

Item description/product images

DescriptionMaterial:

Housing igumid® G.

Bearing seat iglidur® W300.

Version:Black.Note:The rod end has very high rigidity under alternating stresses, it is insensitive to dirt, dust and lint, and is both corrosion and chemical resistant. It is ideal for rotary, oscillating and linear movements.
The connection dimensions comply DIN ISO 12240 series K.
Tolerances:The bore of the inner ring has an E10 tolerance. The shaft tolerance should be between h6 and h9.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27628 Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4 180 kB

Drawings

Rod ends igubal® with plain bearing internal thread, similar to DIN ISO 12240-4

Overview of items (compressed)

Item selection/filter
Order No.
RH thread
Order No.
LH thread
D

D1D2D3ABB1HH1KLL1SWαFilter
27628-10427628-10415M4912271848611,1109915°
27628-10527628-10515M5912271848611,1109915°
27628-10627628-10616M61013302059712,712101114,5°
27628-10827628-10818M813163624512915,816121412,5°
27628-11027628-110110M10151943306,51410,51920141712,5°
27628-11012527628-110125110M10x1,25151943306,51410,51920141712,5°
27628-11227628-112112M12182250346,5161222,222161712,5°
27628-11212527628-112125112M12x1,25182250346,5161222,222161912,5°
27628-11427628-114114M142025573881913,525,2525182211,5°
27628-11627628-116116M16222764428211528,328212211,5°
27628-11615027628-116150116M16x1,5222764428211528,328212211,5°
27628-11815027628-118150118M18x1,525317146102316,531,3532232711,5°
27628-12027628-120120M202834775010251834,933253011,5°
27628-12015027628-120150120M20x1,52834775010251834,933253011,5°
Order No.
RH thread
Order No.
LH thread
D1Max. static
tensile stress N
short-term
Max. static
tensile stress N
long-term
Max. transverse
stress N
short-term
Max. transverse
stress N
long-term
Filter
27628-10427628-1041M41000500250125
27628-10527628-1051M51000500250125
27628-10627628-1061M61400700400200
27628-10827628-1081M821001050700350
27628-11027628-1101M1031001550800400
27628-11012527628-1101251M10x1,2531001550800400
27628-11227628-1121M1236001800900450
27628-11212527628-1121251M12x1,2536001800900450
27628-11427628-1141M14400020001000500
27628-11627628-1161M16420021001300650
27628-11615027628-1161501M16x1,5420021001300650
27628-11815027628-1181501M18x1,5460023001600800
27628-12027628-1201M205400270021001050
27628-12015027628-1201501M20x1,55400270021001050
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83