norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1 maintenance-free
27628-01

Rod ends with plain bearing internal thread, steel, DIN ISO...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel.
From size (D) 16 forged QT steel.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze, with glued-in PTFE fabric
Version:Electro zinc-plated.Note:The rod end bearing is maintenance-free. The connection dimensions comply with DIN 648 series KJ.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27628-01 Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1 maintenance-free 256 kB

Drawings

Rod ends with plain bearing internal thread, steel, DIN ISO 12240-1 maintenance-free

Item selection/filter

Order No.Version 2Main
material
AB

B1DD1D2D3HH1KLL1αSWDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
27628-01-05RH threadsteel271845M5x0,88,5118611,1110361395,76 9.94 €
27628-01-06RH threadsteel302056M6x1,0101396,7512,7124013117,27,65 9.94 €
27628-01-08RH threadsteel362458M8x1,2512,51612915,8751648141411,612,9 11.07 €
27628-01-10RH threadsteel43286,510M10x1,515191410,519,052057131714,518 13.12 €
27628-01-10125RH threadsteel43286,510M10x1,2515191410,519,052057131714,518 15.25 €
27628-01-12RH threadsteel50326,512M12x1,7517,522161222,225226613191724 16.59 €
27628-01-12125RH threadsteel50326,512M12x1,2517,522161222,225226613191724 16.59 €
27628-01-16RH threadQT steel6442816M16x2,02227211528,5752885152228,539 20.70 €
27628-01-1615RH threadQT steel6442816M16x1,52227211528,5752885152228,539 20.70 €
27628-01-20RH threadQT steel77501020M20x1,527,534251834,92533102143042,557 34.55 €
27628-01-22RH threadQT steel84541222M22x1,53038282038,10371115325768 46.45 €
27628-01-25RH threadQT steel91601225M24x2,033,542312242,864212415366885 57.73 €
27628-01-30RH threadQT steel110701530M30x2,04050372550,851145174188114 71.44 €
27628-01-35RH threadQT steel125811735M36x2,04658432857,1556165,51650106142 99.97 €
27628-01-40RH threadQT steel142911940M42x2,05365493366,6760187,51655125171 136.26 €
27628-01-051LH threadsteel271845M5x0,88,5118611,1110361395,76 9.94 €
27628-01-061LH threadsteel302056M6x1,0101396,7512,7124013117,27,65 9.94 €
27628-01-081LH threadsteel362458M8x1,2512,51612915,8751648141411,612,9 11.07 €
27628-01-101LH threadsteel43286,510M10x1,515191410,519,052057131714,518 13.12 €
27628-01-101251LH threadsteel43286,510M10x1,2515191410,519,052057131714,518 15.25 €
27628-01-121LH threadsteel50326,512M12x1,7517,522161222,225226613191724 16.59 €
27628-01-121251LH threadsteel50326,512M12x1,2517,522161222,225226613191724 16.59 €
27628-01-161LH threadQT steel6442816M16x2,02227211528,5752885152228,539 20.70 €
27628-01-16151LH threadQT steel6442816M16x1,52227211528,5752885152228,539 20.70 €
27628-01-201LH threadQT steel77501020M20x1,527,534251834,92533102143042,557 34.55 €
27628-01-221LH threadQT steel84541222M22x1,53038282038,10371115325768 46.45 €
27628-01-251LH threadQT steel91601225M24x2,033,542312242,864212415366885 57.73 €
27628-01-301LH threadQT steel110701530M30x2,04050372550,851145174188114 71.44 €
27628-01-351LH threadQT steel125811735M36x2,04658432857,1556165,51650106142 99.97 €
27628-01-401LH threadQT steel142911940M42x2,05365493366,6760187,51655125171 136.26 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83