norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Rod ends with plain bearing external thread, steel, DIN ISO 12240-1 can be re-lubricated
27627-02

Rod ends with plain bearing external thread, steel, DIN ISO...

go back

Item description/product images

DescriptionMaterial:Housing size (D) 5-12 turned free-cutting steel.
From size (D) 14 forged QT steel, with grease nipple.
Ball joint: roller bearing steel, hardened, ground and polished.
Bearing shell bronze.
Version:Electro zinc-plated.Note:The plain bearings on these rod ends can be re-lubricated. The connection dimensions comply with DIN 648 Form Series KA.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 27627-02 Rod ends with plain bearing external thread, steel, DIN ISO 12240-1 can be re-lubricated 234 kB

Drawings

Rod ends with plain bearing external thread, steel, DIN ISO 12240-1 can be re-lubricated

Item selection/filter

Order No.Version 2Main
material
AB

DD1=ThreadD2HH1KLL1αDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
27627-02-05RH threadsteel33165M5x0,87,78611,112041133,255,7 7.98 €
27627-02-06RH threadsteel36186M6x1,08,9696,7512,72245134,37,2 8.14 €
27627-02-08RH threadsteel42228M8x1,2510,412915,8752553147,211,6 8.72 €
27627-02-10RH threadsteel482610M10x1,512,91410,519,052961131014,5 10.66 €
27627-02-12RH threadsteel543012M12x1,7515,4161222,22533691313,417 13.20 €
27627-02-14RH threadQT steel603414M14x2,016,91913,525,43677161724 16.53 €
27627-02-16RH threadQT steel664016M16x2,019,4211528,57540861521,628,5 21.34 €
27627-02-18RH threadQT steel724418M18x1,521,92316,531,754494152642,5 29.15 €
27627-02-20RH threadQT steel785020M20x1,524,4251834,925471031431,552,5 32.84 €
27627-02-22RH threadQT steel845422M22x1,525,8282038,105111153857 41.93 €
27627-02-25RH threadQT steel946025M24x2,029,6312242,86571241547,568 49.71 €
27627-02-30RH threadQT steel1107030M30x2,034,8372550,866145176488 67.95 €
27627-02-051LH threadsteel33165M5x0,87,78611,112041133,255,7 7.98 €
27627-02-061LH threadsteel36186M6x1,08,9696,7512,72245134,37,2 8.14 €
27627-02-081LH threadsteel42228M8x1,2510,412915,8752553147,211,6 8.72 €
27627-02-101LH threadsteel482610M10x1,512,91410,519,052961131014,5 10.66 €
27627-02-121LH threadsteel543012M12x1,7515,4161222,22533691313,417 13.20 €
27627-02-141LH threadQT steel603414M14x2,016,91913,525,43677161724 16.53 €
27627-02-161LH threadQT steel664016M16x2,019,4211528,57540861521,628,5 21.34 €
27627-02-181LH threadQT steel724418M18x1,521,92316,531,754494152642,5 29.15 €
27627-02-201LH threadQT steel785020M20x1,524,4251834,925471031431,552,5 32.84 €
27627-02-221LH threadQT steel845422M22x1,525,8282038,105111153857 41.93 €
27627-02-251LH threadQT steel946025M24x2,029,6312242,86571241547,568 49.71 €
27627-02-301LH threadQT steel1107030M30x2,034,8372550,866145176488 67.95 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83