norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

Show/filter all items
DescriptionMaterial:Race body die-cast aluminium.
End pieces polyester.
Wipers modified polyamide.
longitudinal seals rubber.
Rollers steel 1.3505.
Version:Runner body nickel-plated.Note:Roller carriage with lifetime lubricated ball bearings and patented wiper technology which lubricates the system while in motion.
A simple adjustment of the middle roller makes the roller carriage play-free or sets the desired preload in the rail.
High traverse speeds of up to 7 m/s and extremely quiet (faster and quieter than systems with recycling ball bearings).

Application temperature -30 °C to +120 °C.
On request:Roller carriages with 4 or 5 rollers.Note:Carriages size 18 (fixed bearing and floating bearing) do not have grease nipples.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21322 Roller carriages aluminium 217 kB

Drawings (total overview)

Roller carriages aluminium

Fixed bearings

More information

Drawings

Fixed bearings

Item selection/filter

Order No.SizeA1BB1B2D

EHH1LL1C dynamic
N
C0Y
N
C0Z
N
Mx
Nm
My
Nm
Mz
Nm
CADAcc.PriceOrder

Floating bearings

More information

Drawings

Floating bearings

Item selection/filter

My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83