norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Linear ball bearing with internal race, steel, load capacity up to 3,959 kg
21330

Linear ball bearing with internal race, steel, load capacity up...

go back

Item description/product images

DescriptionMaterial:Rail and race ball-bearing steel.
Balls, ball-bearing steel.
Ball cage steel.
Version:Rail, runner and ball cage electro zinc-plated.
Race inductively hardened.
Balls hardened.
Note for ordering:Sold individually.Note:Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. Mounting should be carried out horizontally if possible.

The internal stops limit the cage. Provide external stops for a loaded system.

Use grade 10.9 DIN EN ISO 10642 countersunk head screws to install the rail.

The maximum traversing speed is 0.8 m/s.

Application temperature -30 °C to +170 °C.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 21330 Linear ball bearing with internal race, steel, load capacity up to 3,959 kg 252 kB

Drawings

Linear ball bearing with internal race, steel, load capacity up to 3,959 kg

Item selection/filter

Order No.SizeBB1Travel
S
D
for screw
D1

HH1H2LL1L2L3RS1=SlideC0Y
N
C0Z
N
Mx
Nm
My
Nm
Mz
Nm
No. of
holes
CADAcc.PriceOrder
21330-28060013028281530M5M51312,257,51302010201603480243617,124353 89.69 €
21330-280600210282815110M5M51312,257,52102010201603480243617,124353 99.00 €
21330-280600290282815190M5M51312,257,52902010201603480243617,124353 108.50 €
21330-280600370282815270M5M51312,257,53702010201603480243617,124353 118.01 €
21330-280800290282815170M5M51312,257,52902010201804640324822,743624 118.01 €
21330-280800370282815250M5M51312,257,53702010201804640324822,743624 127.33 €
21330-280800450282815330M5M51312,257,54502010201804640324822,743624 136.84 €
21330-280800610282815490M5M51312,257,56102010201804640324822,743624 155.84 €
21330-281300290282815120M5M51312,257,529020258011307540527836,91141632 127.33 €
21330-281300370282815200M5M51312,257,537020258011307540527836,91141632 136.84 €
21330-281300450282815280M5M51312,257,545020258011307540527836,91141632 146.14 €
21330-281300610282815440M5M51312,257,561020258011307540527836,91141632 164.93 €
21330-281300690282815520M5M51312,257,569020258011307540527836,91141632 175.26 €
21330-282100450282815200M5M51312,257,5450202580121012180852659,72984263 157.93 €
21330-282100610282815360M5M51312,257,5610202580121012180852659,72984263 181.46 €
21330-282101010282815760M5M51312,257,51010202580121012180852659,72984263 240.59 €
21330-351300290353515,8110M6M617161029025258021309750682547,21482112 150.88 €
21330-351300450353515,8270M6M617161045025258021309750682547,21482112 184.17 €
21330-351300770353515,8590M6M617161077025258021309750682547,21482112 259.39 €
21330-352100450353515,8190M6M61716104502525802210157501102576,33865513 198.01 €
21330-352100690353515,8430M6M61716106902525802210157501102576,33865513 252.38 €
21330-352101010353515,8750M6M617161010102525802210157501102576,33865513 325.54 €
21330-352900610353515,8270M6M617161061025258022902175015225105,373610514 245.15 €
21330-352900930353515,8590M6M617161093025258022902175015225105,373610514 313.75 €
21330-352901330353515,8990M6M6171610133025258022902175015225105,373610514 429.09 €
21330-432100450434323190M8M8222113,54502525802,52102247015729155,15517863 257.12 €
21330-432100690434323430M8M8222113,56902525802,52102247015729155,15517863 309.02 €
21330-432101010434323750M8M8222113,510102525802,52102247015729155,15517863 389.19 €
21330-433700770434323350M8M8222113,57702525802,53703959027713273,2170924415 356.11 €
21330-433701010434323590M8M8222113,510102525802,53703959027713273,2170924415 422.07 €
21330-4337014904343231070M8M8222113,514902525802,53703959027713273,2170924415 528.22 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Roller guide rail
Rollenführung Anwendungsfilm
Guide carriages and rails with rollers with low friction coefficient
Australia
Sitemap Print Recommended Top
Copyright © 2024 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83