norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Novelties

Centring clamps

Workpieces can be clamped/positioned using centring clamps.
With these type of clamps, the component is positioned on a bore. This type of clamping enables the component to be centred with a high level of repeat precision and without distortion. The construction height is low and the adjustment range is wide. Additionally, the workpiece can be held with a positive down force.
norelem offers centring clamps with ball and hexagonal segments or with wedges. Mandrel collets are also available for holding in bores.