norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Flange plate, pistons and body steel.
Seals NBR.
Screws DIN EN ISO 4762 grade 8.8.
Collet aluminium.
Version:Flange plate, piston and body rust-resistant, bright.
Screws electro zinc-plated.
Collet red or clear anodised.
Note:Machinable collet system with base plate for mounting on 50mm pitch grid plates. The flange plate can be used for external or internal clamping collets. The contour of the workpiece to be clamped is machined into the collet. Free-form and asymmetrical contours can be clamped.

The integrated spring package generates a clamping force of 5.8 kN. The clamping force can be raised to 43.5 kN by pneumatic post-clamping. The clamp is released by blowing compressed air onto the lower piston surface pushing the piston upwards and releasing the clamping force on the collet.
Clamping travel 0.2 mm.
Repeat accuracy < 0.01 mm.
Accessory:Collet for external or internal clamping 03179
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03178 Positive clamping system for grid plates 311 kB

Drawings

Positive clamping system for grid plates

Item selection/filter

Order No.

Version 2Clamping range
min. - max.
Milling depth
min./max.
Workpiece weight
max. (kg)
for Art. No.CADAcc.PriceOrder
03178-11603050for external clampingØ 30 - Ø 1401-202507533-12055 on request
03178-21603050for internal clampingØ 30 - Ø 1401-202507533-12055 on request
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Expandable clamping plug
The expandable clamping plug makes issues with clamping cylindrical or asymmetrical workpieces a thing of the past
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83