norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Centring clamp QT steel.
Spring stainless steel
Version:Centring clamp hardened (47-53 HRC) and black oxidised.
Spring bright.
Note:Centring clamps enable a workpiece to be centred and clamped over a bore.

During the clamping process, the clamping force acts punctually to the bore wall.
Drawing reference:
Dimension H1 refers to the height at D min.

1) Cap screw
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03164-05 Centring clamp, steel, round 459 kB

Drawings

Centring clamp, steel, round
Centring clamp, steel, round
Centring clamp, steel, round

Overview of items (compressed)

Item selection/filter
Order No.

D
min.
D
max.
D1L
max.
HH1H2RTightening
torque
max. Nm
Clamping
force
kN
CADAcc.PriceOrder
03164-05-0402419,524M4x129,492,50,59,53,22 60.13 €
03164-05-0602923,529M6x18131340,511,510,55 63.20 €
03164-05-0803628,536M8x2519175,50,514259 65.29 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Australia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83