norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Tube clamps swivel base, aluminium, inch
29036 inch

Tube clamps swivel base, aluminium, inch

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:The dimensions for A are in inches, all other dimensions are in mm.On request:Clamping levers for tightening.Function:Tube swivel clamps can be seamlessly rotated through 180°.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29036 inch Tube clamps swivel base, aluminium, inch 692 kB

Drawings

Tube clamps swivel base, aluminium, inch

Item selection/filter

Order No.A

BCDEFGHKLMNOPRSUCADAcc.PriceOrder
29036-5CP0.56252629,44050204064445352137,5M6x1838 36.17 €
29036-5CS1745404257753357106737753352M8x35- 50.06 €
29036-5CT1.25745404257753357106737753352M8x35- 50.06 €
29036-5D21.59605657761004476144100101004869M10x50- 68.40 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83