norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
Version:Vibratory ground.
Screws and nuts electro zinc-plated.
Note:The dimensions for A and B are in inches, all other dimensions are in mm.On request:Clamping levers for tightening.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 29006 inch Tube clamps T-angle, aluminium, inch 728 kB

Drawings

Tube clamps T-angle, aluminium, inch

Item selection/filter

Order No.A

BCDEFGHKLMPRSCADAcc.PriceOrder
29006-5CPCP0.50.528253235,525305666432349M6x20 19.24 €
29006-5CRCR0.750.7528253235,525305666432349M6x20 19.24 €
29006-5CSCS11384045534042,58093603372,5M8x25 22.25 €
29006-5CTCT1.251.25384045534042,58093603372,5M8x25 22.25 €
29006-5D2D21.51.55556607456611161348840108M10x30 34.49 €
29006-5D4D4226366668466711311499845123M10x35 35.73 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83