norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels, disc, aluminium, inch
06275 inch

Handwheels, disc, aluminium, inch

go back

Item description/product images

DescriptionMaterial:Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub electro zinc-plated steel.
Version:Wheel rim turned and polished.
Note:For the inch series, dimension D2 is in inches, all other dimensions are in mm.On request:Hubs with square socket or powder-coated handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06275 inch Handwheels, disc, aluminium, inch 230 kB

Drawings (total overview)

Handwheels, disc, aluminium, inch

Handwheels disc, aluminium, without cylinder grip, inch

More information

Item selection/filter

Order No.

D1D2D3L1L3CADAcc.PriceOrder
06275-0080XCN800,312261631 12.55 €
06275-0080XCO800,375261631 12.55 €
06275-0100XCO1000,375311734 14.75 €
06275-0100XCP1000,5311734 14.75 €
06275-0125XCO1250,375301837 18.91 €
06275-0125XCP1250,5301837 18.91 €
06275-0140XCP1400,5341934 22.08 €
06275-0140XCQ1400,625341934 22.08 €
06275-0160XCP1600,5402040 30.38 €
06275-0160XCQ1600,625402040 30.38 €
06275-0200XCQ2000,625502446 38.81 €
06275-0200XCR2000,75502446 38.81 €
06275-0250XCR2500,75502849 69.56 €
06275-0250XCV2500,875502849 69.56 €

Handwheels disc, aluminium, with fixed cylinder grip, inch

More information

Item selection/filter

Order No.

D1D2D3L1L3Fixed
cylinder
grip
CADAcc.PriceOrder
06275-2080XCN800,312261631ø18 x M6 x 40 19.18 €
06275-2080XCO800,375261631ø18 x M6 x 40 19.18 €
06275-2100XCO1000,375311734ø18 x M6 x 40 21.38 €
06275-2100XCP1000,5311734ø18 x M6 x 40 21.38 €
06275-2125XCO1250,375301837ø21 x M8 x 50 26.74 €
06275-2125XCP1250,5301837ø21 x M8 x 50 26.74 €
06275-2140XCP1400,5341934ø21 x M8 x 50 29.91 €
06275-2140XCQ1400,625341934ø21 x M8 x 50 29.91 €
06275-2160XCP1600,5402040ø26 x M10 x 80 41.77 €
06275-2160XCQ1600,625402040ø26 x M10 x 80 41.77 €
06275-2200XCQ2000,625502446ø26 x M10 x 80 50.17 €
06275-2200XCR2000,75502446ø26 x M10 x 80 50.17 €
06275-2250XCR2500,75502849ø28 x M12 x 90 82.46 €
06275-2250XCV2500,875502849ø28 x M12 x 90 82.46 €

Handwheels disc, aluminium, with revolving cylinder grip, inch

More information

Item selection/filter

Order No.

D1D2D3L1L3Revolving
cylinder
grip
CADAcc.PriceOrder
06275-4080XCN800,312261631ø18 x M6 x 40 25.44 €
06275-4080XCO800,375261631ø18 x M6 x 40 25.44 €
06275-4100XCO1000,375311734ø18 x M6 x 40 27.61 €
06275-4100XCP1000,5311734ø18 x M6 x 40 27.61 €
06275-4125XCO1250,375301837ø22 x M8 x 56 33.83 €
06275-4125XCP1250,5301837ø22 x M8 x 56 33.83 €
06275-4140XCP1400,5341934ø22 x M8 x 56 36.82 €
06275-4140XCQ1400,625341934ø22 x M8 x 56 36.82 €
06275-4160XCP1600,5402040ø26 x M10 x 80 47.83 €
06275-4160XCQ1600,625402040ø26 x M10 x 80 47.83 €
06275-4200XCQ2000,625502446ø26 x M10 x 80 56.40 €
06275-4200XCR2000,75502446ø26 x M10 x 80 56.40 €
06275-4250XCR2500,75502849ø31 x M12 x 102 90.74 €
06275-4250XCV2500,875502849ø31 x M12 x 102 90.74 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83