norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Handwheels with revolving cylinder grip, inch
06263 inch

Handwheels with revolving cylinder grip, inch

go back

Item description/product images

DescriptionMaterial:Black grey thermoplastic.Version:Steel parts black oxidised.Note:The hub cap and the revolving grip are supplied loose. To assemble the grip, simply screw it into the existing hole.
The handwheels can be secured using a transverse pin or with parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.
Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06263 inch Handwheels with revolving cylinder grip, inch 297 kB

Drawings

Handwheels with revolving cylinder grip, inch

Item selection/filter

Order No.

Version 1Version 2SizeDD1D2D3D4D5AA1HLL1L2L3CADAcc.PriceOrder
06263-1080COreamed holewithout transverse hole125800,3751913M4302,517,575134037,5 15.90 €
06263-2100COreamed holewithout transverse hole2281000,3751916M538320901349,544 19.22 €
06263-2100CPreamed holewithout transverse hole2281000,51916M538320901349,544 19.22 €
06263-3125CPreamed holewithout transverse hole3351250,52520M647,5423,510918,56053 26.01 €
06263-4160CPreamed holewithout transverse hole4451600,52525M8625,62814418,583,564,5 29.69 €
06263-4160CQreamed holewithout transverse hole4451600,6252525M8625,62814418,583,564,5 29.69 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83