norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing grips “Miniwing” tapped through, inch
06652 inch

Wing grips “Miniwing” tapped through, inch

go back

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Bush steel 5.8 or stainless steel 1.4305.

Version:Grip black grey.
Steel trivalent blue passivated.
Stainless steel bright.
Special features:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06652 inch Wing grips “Miniwing” tapped through, inch 196 kB

Drawings

Wing grips “Miniwing” tapped through, inch

Item selection/filter

Order No.Component
material
ABD

D2HH1H2TCADAcc.PriceOrder
06652-10AEsteel28138-321214,313,32,310 0.78 €
06652-10A1steel281310-321214,313,32,310 0.78 €
06652-10A2steel28131/4-201214,313,32,310 0.78 €
06652-18A2steel40161/4-2014,619,819414 2.00 €
06652-18A3steel40165/16-1814,619,819414 2.51 €
06652-100AEstainless steel28138-321214,313,32,310 1.36 €
06652-100A1stainless steel281310-321214,313,32,310 1.36 €
06652-100A2stainless steel28131/4-201214,313,32,310 1.36 €
06652-108A2stainless steel40161/4-2014,619,819414 2.31 €
06652-108A3stainless steel40165/16-1814,619,819414 2.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83