norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Star grips with projecting steel bush, inch
06210 inch

Star grips with projecting steel bush, inch

go back

Item description/product images

Show/filter all items
DescriptionMaterial:

Black thermoplastic.
Steel grade 5.8 or stainless steel 1.4305.

Version:Metal parts trivalent blue passivated steel or bright stainless steel.Note:The projecting steel bush make these star grips particularly suitable for cross pinning or fixating with a grub screw.Drawing reference:
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06210 inch Star grips with projecting steel bush, inch 205 kB

Drawings (total overview)

Star grips with projecting steel bush, inch

Star grips, Form H, with projecting steel bush with blind hole, inch

More information

Drawings

Star grips, Form H, with projecting steel bush with blind hole,  inch

Item selection/filter

Order No.

FormComponent
material
DD1D2HH2H3TCADAcc.PriceOrder
06210-1CLHsteel0,188251016869,5 1.43 €
06210-1CMHsteel0,253213,521119,512,5 1.77 €
06210-1CM1Hsteel0,254013,525131014 2.23 €
06210-1CNHsteel0,3124013,525131014 2.23 €
06210-1CN1Hsteel0,312501932171218 2.91 €
06210-1COHsteel0,375501932171218 2.91 €
06210-1CO1Hsteel0,375631940211522 4.46 €
06210-1CPHsteel0,5631940211522 4.46 €
06210-1CQHsteel0,625632340211522 6.28 €

Star grips, Form K, with projecting steel tapped bush, inch

More information

Drawings

Star grips, Form K, with projecting steel tapped bush, inch

Item selection/filter

Order No.

FormComponent
material
DD1D2HH2H3TCADAcc.PriceOrder
06210-2A1Ksteel10-32251016868,5 1.61 €
06210-2A2Ksteel1/4-203213,521119,512 1.62 €
06210-2A21Ksteel1/4-204013,525131014 2.05 €
06210-2A3Ksteel5/16-184013,525131014 2.05 €
06210-2A31Ksteel5/16-18501932171218 2.91 €
06210-2A4Ksteel3/8-16501932171218 2.91 €
06210-2A41Ksteel3/8-16631940211522 4.27 €
06210-2A5Ksteel1/2-13631940211522 4.27 €
06210-2A6Ksteel5/8-11632340211522 6.28 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83