|
|
06220 inchStar grips similar to DIN 6336, inch |
go back |
|
|
DescriptionMaterial:Black thermoplastic. Bush and screw steel.Version:Bush and screw trivalent blue passivated.Note:For the inch series, dimension D is in inches, all other dimensions are in mm.On request:Other colours or designs, such as company logo.Drawing reference:Form D: tapped bush without cap Form G: drilled hole, no bush, with cap Form H: with reamed bush Form K: tapped bush with cap Form L: external thread DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
|
Star grips similar to DIN 6336, without bush, with reamed hole, Form G, inch |
More information |
Order No. | Form | Colour Cap
| D | D1 | D8 | H | H3 | T | CAD | Acc. | Price | Order |
---|
06220-3CL | G | jet black | 0,188 | 25 | 12 | 16 | 8 | 10 |  | | 0.37 € | | 06220-3CL5 | G | light grey RAL 7035 | 0,188 | 25 | 12 | 16 | 8 | 10 |  | | 0.37 € | | 06220-3CL6 | G | traffic red RAL 3020 | 0,188 | 25 | 12 | 16 | 8 | 10 |  | | 0.37 € | | 06220-3CL7 | G | colza yellow RAL 1021 | 0,188 | 25 | 12 | 16 | 8 | 10 |  | | 0.37 € | | 06220-3CM | G | jet black | 0,25 | 32 | 14 | 20 | 10 | 10 |  | | 0.45 € | | 06220-3CM5 | G | light grey RAL 7035 | 0,25 | 32 | 14 | 20 | 10 | 10 |  | | 0.45 € | | 06220-3CM6 | G | traffic red RAL 3020 | 0,25 | 32 | 14 | 20 | 10 | 10 |  | | 0.45 € | | 06220-3CM7 | G | colza yellow RAL 1021 | 0,25 | 32 | 14 | 20 | 10 | 10 |  | | 0.45 € | | 06220-3CN | G | jet black | 0,312 | 40 | 18 | 25 | 13 | 14 |  | | 0.63 € | | 06220-3CN5 | G | light grey RAL 7035 | 0,312 | 40 | 18 | 25 | 13 | 14 |  | | 0.63 € | | 06220-3CN6 | G | traffic red RAL 3020 | 0,312 | 40 | 18 | 25 | 13 | 14 |  | | 0.63 € | | 06220-3CN7 | G | colza yellow RAL 1021 | 0,312 | 40 | 18 | 25 | 13 | 14 |  | | 0.63 € | | 06220-3CO | G | jet black | 0,375 | 50 | 22 | 32 | 17 | 14 |  | | 0.84 € | | 06220-3CO5 | G | light grey RAL 7035 | 0,375 | 50 | 22 | 32 | 17 | 14 |  | | 0.84 € | | 06220-3CO6 | G | traffic red RAL 3020 | 0,375 | 50 | 22 | 32 | 17 | 14 |  | | 0.84 € | | 06220-3CO7 | G | colza yellow RAL 1021 | 0,375 | 50 | 22 | 32 | 17 | 14 |  | | 0.84 € | | 06220-3CP | G | jet black | 0,5 | 63 | 26 | 40 | 21 | 18 |  | | 1.28 € | | 06220-3CP5 | G | light grey RAL 7035 | 0,5 | 63 | 26 | 40 | 21 | 18 |  | | 1.28 € | | 06220-3CP6 | G | traffic red RAL 3020 | 0,5 | 63 | 26 | 40 | 21 | 18 |  | | 1.28 € | | 06220-3CP7 | G | colza yellow RAL 1021 | 0,5 | 63 | 26 | 40 | 21 | 18 |  | | 1.28 € | |
|
Order No. | Form | Colour Cap
| D | D1 | D8 | H | H3 | T | CAD | Acc. | Price | Order |
---|
06220-1CL | H | jet black | 0,188 | 25 | 12 | 16 | 8 | 10 |  | | 0.84 € | | 06220-1CL5 | H | light grey RAL 7035 | 0,188 | 25 | 12 | 16 | 8 | 10 |  | | 0.84 € | | 06220-1CL6 | H | traffic red RAL 3020 | 0,188 | 25 | 12 | 16 | 8 | 10 |  | | 0.84 € | | 06220-1CL7 | H | colza yellow RAL 1021 | 0,188 | 25 | 12 | 16 | 8 | 10 |  | | 0.84 € | | 06220-1CM | H | jet black | 0,25 | 32 | 14 | 20 | 10 | 10 |  | | 0.90 € | | 06220-1CM5 | H | light grey RAL 7035 | 0,25 | 32 | 14 | 20 | 10 | 10 |  | | 0.90 € | | 06220-1CM6 | H | traffic red RAL 3020 | 0,25 | 32 | 14 | 20 | 10 | 10 |  | | 0.90 € | | 06220-1CM7 | H | colza yellow RAL 1021 | 0,25 | 32 | 14 | 20 | 10 | 10 |  | | 0.90 € | | 06220-1CN | H | jet black | 0,312 | 40 | 18 | 25 | 13 | 14 |  | | 1.02 € | | 06220-1CN5 | H | light grey RAL 7035 | 0,312 | 40 | 18 | 25 | 13 | 14 |  | | 1.02 € | | 06220-1CN6 | H | traffic red RAL 3020 | 0,312 | 40 | 18 | 25 | 13 | 14 |  | | 1.02 € | | 06220-1CN7 | H | colza yellow RAL 1021 | 0,312 | 40 | 18 | 25 | 13 | 14 |  | | 1.02 € | | 06220-1CO | H | jet black | 0,375 | 50 | 22 | 32 | 17 | 14 |  | | 1.60 € | | 06220-1CO5 | H | light grey RAL 7035 | 0,375 | 50 | 22 | 32 | 17 | 14 |  | | 1.60 € | | 06220-1CO6 | H | traffic red RAL 3020 | 0,375 | 50 | 22 | 32 | 17 | 14 |  | | 1.60 € | | 06220-1CO7 | H | colza yellow RAL 1021 | 0,375 | 50 | 22 | 32 | 17 | 14 |  | | 1.60 € | | 06220-1CO1 | H | jet black | 0,375 | 63 | 26 | 40 | 21 | 14 |  | | 2.81 € | | 06220-1CO15 | H | light grey RAL 7035 | 0,375 | 63 | 26 | 40 | 21 | 14 |  | | 2.81 € | | 06220-1CO16 | H | traffic red RAL 3020 | 0,375 | 63 | 26 | 40 | 21 | 14 |  | | 2.81 € | | 06220-1CO17 | H | colza yellow RAL 1021 | 0,375 | 63 | 26 | 40 | 21 | 14 |  | | 2.81 € | | 06220-1CP | H | jet black | 0,5 | 63 | 26 | 40 | 21 | 18 |  | | 2.81 € | | 06220-1CP5 | H | light grey RAL 7035 | 0,5 | 63 | 26 | 40 | 21 | 18 |  | | 2.81 € | | 06220-1CP6 | H | traffic red RAL 3020 | 0,5 | 63 | 26 | 40 | 21 | 18 |  | | 2.81 € | | 06220-1CP7 | H | colza yellow RAL 1021 | 0,5 | 63 | 26 | 40 | 21 | 18 |  | | 2.81 € | |
|
|
|
Other items in this category |
|
Quick order / Check availabilityOrder article directly or check availability.display |
|