norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay
Wing grips internal thread, stainless steel, inch
06651 inch

Wing grips internal thread, stainless steel, inch

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4308.

Version:Abrasive blasted or ground and polished.On request:With external threads.Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 06651 inch Wing grips internal thread, stainless steel, inch 206 kB

Drawings

Wing grips internal thread, stainless steel, inch

Item selection/filter

Order No.

Main
colour
ABDD2HH1TCADAcc.PriceOrder
06651-9AEpolished381,78-3210,5188,59 10.96 €
06651-9A1polished381,710-3210,5188,59 10.96 €
06651-9A2polished381,71/4-2010,5188,59 10.96 €
06651-1A0polished502,310-24142411,510 16.38 €
06651-1A1polished502,310-32142411,512 16.38 €
06651-1A2polished502,31/4-20142411,510 16.38 €
06651-2A3polished753,45/16-18213516,514 20.17 €
06651-2A4polished753,43/8-16213516,514 20.17 €
06651-9AE1blasted381,78-3210,5188,59 5.95 €
06651-9A11blasted381,710-3210,5188,59 5.95 €
06651-9A21blasted381,71/4-2010,5188,59 5.95 €
06651-1A01blasted502,310-24142411,512 7.88 €
06651-1A11blasted502,310-32142411,512 7.88 €
06651-1A21blasted502,31/4-20142411,512 7.88 €
06651-2A31blasted753,45/16-18213516,515 13.41 €
06651-2A41blasted753,43/8-16213516,515 13.41 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83