norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Grip thermoplastic.
Steel parts 1.4305 stainless steel.
Magnet NdFeB.

Version:Grip black.
Stainless steel bright.
Note:The locking pins with magnetic axial lock are used for fast and easy fixating and joining of parts and workpieces.
Magnets integrated into the grip ensure axial positioning and hold the locking pin in the inserted position.

Smooth surfaces and a perpendicular insertion bore have a positive effect on the retaining forces.

Optional retainer systems can be used to make the locking pins captive.

Shear force double-shear (F) = S · τ aB max.
On request:Other pin lengths.Accessory:Safety spiral cable 03199....
Retaining cable with loop 03199....
Key ring 03199....
Ball chains 96390....
Drawing reference:
1) Magnet
2) Steel part/workpiece
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03412 inch Locking pin with magnetic axial lock, inch 172 kB

Drawings

Locking pin with magnetic axial lock, inch

Overview of items (compressed)

Item selection/filter
Order No.BD

D1D2L2L3L5Receiving
hole
Shearing force
double shear
max.kN
Clamping
force
ca. N
CADAcc.PriceOrder
03412-33CML162333,21/417,33326,11,01/42443 9.53 €
03412-33CML242333,21/417,33326,11,51/42443 9.69 €
03412-33CML322333,21/417,33326,12,01/42443 9.89 €
03412-46COL163345,93/826,339,531,31,03/85474 12.32 €
03412-46COL243345,93/826,339,531,31,53/85474 12.60 €
03412-46COL323345,93/826,339,531,32,03/85474 12.93 €
03412-46CPL243345,91/226,339,531,31,51/29674 13.04 €
03412-46CPL323345,91/226,339,531,32,01/29674 13.37 €
03412-46CPL363345,91/226,339,531,32,51/29674 13.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83