norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Metal parts stainless steel.Version:Bright.Note:Ball lock pins are used for easy fastening or joining of components or workpieces.
The two balls are disengaged by pressing the push button and the pin can be slipped into holes in the workpieces. Release the button to lock the balls and secure the connection.
Corrosion resistant. Option for connecting retaining cable.

Shear force double shear (F) = S · τ aB max.

The values given for the shear force are the theoretical breaking load.
These are non-binding reference values without consideration of safety factors and exclude any liability. The values given are for information purposes only and do not constitute a legally binding assurance of properties.

The load values have been calculated in accordance with DIN 50141. Each user must determine individually whether the ball lock pin is suitable for the respective application.

Different materials in which the ball lock pins are used, weather conditions and wear can influence the determined values.
Accessory:Safety spiral cable: 03199-10200
Retaining cable with loop: 03199-...
Key Ring 03199-15/19/23
Bushing for ball lock pins 03197....
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 03194 inch Ball lock pins stainless steel, inch 196 kB

Drawings

Ball lock pins, stainless steel, inch

Overview of items (compressed)

Item selection/filter
Order No.DD1D2D3LL1L2L5Receiving
hole
H11
Shearing force
double shear
max.kN
CADAcc.PriceOrder
03194-23CLL08253/165,25140,5626,518,73/1613 21.25 €
03194-23CLL12253/165,25140,75626,525,053/1613 21.65 €
03194-23CLL16253/165,25141,0626,531,43/1613 23.24 €
03194-23CLL20253/165,25141,25626,537,753/1613 23.59 €
03194-23CML08251/47,2140,56,926,519,61/424 23.01 €
03194-23CML12251/47,2140,756,926,525,951/424 23.53 €
03194-23CML16251/47,2141,06,926,532,31/424 24.05 €
03194-23CML20251/47,2141,256,926,538,651/424 24.92 €
03194-23CML24251/47,2141,56,926,5451/424 26.04 €
03194-23CML28251/47,2141,756,926,551,351/424 27.23 €
03194-23CML32251/47,2142,06,926,557,71/424 27.83 €
03194-23CNL16255/169,5141,07,926,533,35/1638 24.21 €
03194-23CNL20255/169,5141,257,926,539,655/1638 24.73 €
03194-23CNL24255/169,5141,57,926,5465/1638 25.68 €
03194-23CNL28255/169,5141,757,926,552,355/1638 26.23 €
03194-23CNL32255/169,5142,07,926,558,75/1638 26.71 €
03194-31COL16333/811,5191,08,834,634,23/854 25.67 €
03194-31COL20333/811,5191,258,834,640,553/854 26.22 €
03194-31COL24333/811,5191,58,834,646,93/854 27.08 €
03194-31COL28333/811,5191,758,834,653,253/854 27.52 €
03194-31COL32333/811,5192,08,834,659,63/854 29.47 €
03194-31CUL16337/1613191,09,734,635,17/1674 30.96 €
03194-31CUL20337/1613191,259,734,641,457/1674 31.59 €
03194-31CUL24337/1613191,59,734,647,87/1674 32.83 €
03194-31CUL28337/1613191,759,734,654,157/1674 33.47 €
03194-31CUL32337/1613192,09,734,660,57/1674 34.68 €
03194-31CUL36337/1613192,59,734,673,27/1674 37.27 €
03194-31CUL40337/1613193,09,734,685,97/1674 42.71 €
03194-31CPL16331/215191,01034,635,41/296 30.96 €
03194-31CPL20331/215191,251034,641,751/296 31.59 €
03194-31CPL24331/215191,51034,648,11/296 32.83 €
03194-31CPL28331/215191,751034,654,451/296 33.47 €
03194-31CPL32331/215192,01034,660,81/296 34.68 €
03194-31CPL36331/215192,51034,673,51/296 37.27 €
03194-31CPL40331/215193,01034,686,21/296 42.71 €
03194-31CQL16335/819201,013,334,638,75/8150 80.63 €
03194-31CQL20335/819201,2513,334,645,055/8150 80.63 €
03194-31CQL24335/819201,513,334,651,45/8150 81.68 €
03194-31CQL28335/819201,7513,334,657,755/8150 83.79 €
03194-31CQL32335/819202,013,334,664,15/8150 86.09 €
03194-31CQL36335/819202,513,334,676,85/8150 89.27 €
03194-31CQL40335/819203,013,334,689,55/8150 97.77 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83