norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Housing, stainless steel 1.4301.
Bearing, stainless steel 1.4125.
Seal, rubber NBR.

Version:Bright.Note:Pillow block bearings consist of a sealed single-row ball bearing with a spherical outer ring which is mounted in a housing. Because of the spherical outer surface of the bearing, shaft misalignment can be compensated for. The bearings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by grub screws on the inner ring.

In normal applications, pillow block bearings are maintenance-free due to the lifetime lubrication. In difficult environmental conditions re-lubrication can be carried out over the grease nipple.

All housing dimensions are nominal dimensions for which the usual casting tolerances must be taken into consideration.
Temperature range:-15 °C to +100 °C.Drawing reference:
1) ball bearing
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24240 Pillow block bearing pedestal stainless steel 200 kB

Drawings

Pillow block bearing pedestal stainless steel

Item selection/filter

Order No.BearingHousingD

A1BD3EE1HH1H2LL1αFastening
screw
CADAcc.PriceOrder
24240-20204MUC 204 / SUC 204P 2042012,71271395196533,314383110°M10 61.13 €
24240-25205MUC 205 / SUC 205P 2052514,314013105197136,5153834,110°M10 64.55 €
24240-30206MUC 206 / SUC 206P 2063015,916517121208442,9174438,110°M14 89.10 €
24240-35207MUC 207 / SUC 207P 2073517,516717127209347,6184842,910°M14 118.94 €
24240-40208MUC 208 / SUC 208P 2084019184171372010049,2185449,210°M14 141.20 €
24240-45209MUC 209 / SUC 209P 2094519190171462010654205449,210°M14 173.78 €
24240-50210MUC 210 / SUC 210P 2105019206201592311357,2216051,610°M16 220.90 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83