norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Ball-bearing steel 100Cr6.
Seal, rubber NBR.
Version:Sealed on both sides with a spherical outer ring.Note:The internal construction of the insert bearings corresponds to that of standard Series 6200 and 6300 radial ball bearing. However, they have wider inner rings for easier fastening on shafts. The inner rings are manufactured with a plus tolerance. This results in transition or press fits when using shafts with h-tolerances. The shaft is secured by 2 grub screws positioned 120° apart on the inner ring.

The insert bearings are ready to install and are permanently lubricated with a suitable ball bearing grease.
Temperature range:-15 °C to +100 °C.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 24235 Insert bearing B 177 kB

Drawings

Insert bearing B

Item selection/filter

Order No.BearingDAA1A2D1D2L1L2Grub screwDynamic
base loads
kN
Static
base loads
kN
CADAcc.PriceOrder
24235-12201B 201121664,524,7402212M5x0,87,364,48 13.65 €
24235-15202B 202151664,524,7402212M5x0,87,364,48 13.21 €
24235-17203B 203171664,524,7402212M5x0,87,364,48 11.42 €
24235-20204B 204201874,529472514M5x0,89,886,2 11.20 €
24235-25205B 2052519,57,55,534522715M6x0,7510,786,98 10.78 €
24235-30206B 20630228640,5623016M6x0,7514,9710,04 14.72 €
24235-35207B 2073523,58,56,548723217M8x119,7513,67 18.24 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83