norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4301.

Version:Bright.Note:Self-centring and play-free shaft/hub clamping sets with a very low moment of inertia and minimal space requirement. The clamping sets produce a friction connection between shaft and hub. Central nut for quick mounting. After the nut is loosened, the set can be removed with a puller tool.
Clamping set concentricity ±0.01 mm.
Assembly:To achieve the specified torque, the clamping set must be installed grease-free. The entire length of the clamping set must be in contact with the shaft. For maximum torque the shaft and hub must be sufficiently firm (min. yield strength 350 N/mm²).

Required tolerances:
Shaft: h7
Hub: H7
Special features:
Stainless steelRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23370 Shaft-hub clamping sets stainless steel 360 kB

Drawings

Shaft-hub clamping sets stainless steel

Item selection/filter

Order No.DD1LL1GSWTightening
torque
max. Nm
Transmissible
torque T
Nm
CADAcc.PriceOrder
23370-040008481512,5M6x0,5843 19.99 €
23370-0500105101512,5M8x0,51054 19.99 €
23370-0600106101512,5M8x0,51087 19.99 €
23370-0635106,35101512,5M8x0,51087 19.99 €
23370-0800148142219M12x1171514 21.59 €
23370-0900149142219M12x1171514 21.59 €
23370-10001710172218,5M15x1191918 24.16 €
23370-12001712172218,5M15x1191918 26.45 €
23370-14002014202823M17x1222524 26.45 €
23370-15002015202823M17x1222524 26.45 €
23370-16002316232823M20x1272726 31.88 €
23370-19002519252823M22x1273029 35.27 €
23370-20002820282823M25x1303231 42.67 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83