norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:The keyless locking coupling can be fully recessed in a hub connection.

- for shaft diameters from 19 to 85 mm
- for high torques
- minimum axial offset possible
- self-centring
Assembly:Lightly oil keyless locking coupling on the tapered faces and contact points of the shaft and hub. Do not use MoS2 or grease. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten screws crosswise in several increments to the defined tightening torque.

Dismantling: Remove all screws and screw into the extraction threads of the front flange. Tighten screws crosswise in several steps until the keyless locking coupling loosens.
Tolerances:Shaft:
Recommended tolerance h8.
Surface quality Rz ≤ 16 µm.

Hub:
Recommended tolerance H8.
Surface quality Rz ≤ 16 µm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23351 Keyless locking couplings Form B 283 kB
 Overview keyless locking couplings and shrink discs 80,6 kB
 Calculating the minimum hub diameter 173 kB

Drawings

Keyless locking couplings Form B

Item selection/filter

Order No.DD1BL1L3Max. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on shaft P
N/mm²
Surface pressure
on hub P
N/mm²
No. of
screws
Tightening torque
MS
Nm
CADAcc.PriceOrder
23351-19471947452639530562981206 x M617 15.57 €
23351-20472047452639550562831206 x M617 15.57 €
23351-22472247452639610562571206 x M617 15.57 €
23351-24502450452639660562361156 x M617 16.08 €
23351-25502550452639690562271156 x M617 16.66 €
23351-28552855452639770562021056 x M617 17.43 €
23351-30553055452639830561901056 x M617 17.43 €
23351-326032604526391180742351258 x M617 20.17 €
23351-356035604526391295742161268 x M617 20.17 €
23351-386538654526391400742001168 x M617 20.65 €
23351-406540654526391480741901168 x M617 21.03 €
23351-4275427555304721201012121206 x M841 26.60 €
23351-4575457555304722701011981206 x M841 26.60 €
23351-4880488055304732301352501508 x M841 28.31 €
23351-5080508055304733651352401508 x M841 29.76 €
23351-5585558555304737001352161408 x M841 33.19 €
23351-6090609055304740351352001358 x M841 35.36 €
23351-6595659555304743701351831258 x M841 40.70 €
23351-701107011067406276152182061318 x M1083 59.33 €
23351-751157511572406281602181921268 x M1083 69.20 €
23351-801208012072406287002181801208 x M1083 73.74 €
23351-85125851257240621156027221214510 x M1083 80.48 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83