norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Steel.Version:Bright.Note:Keyless locking coupling with low mass and moment of inertia. Easy to connect and release – no jamming on the shaft. Perfect for zero backlash connections. Excellent concentricity and running. Suitable for keyed and keyless shafts.

- for shaft diameters from 5 to 35 mm
- for high torques
- minimum axial offset when mounting
- self-centring
Assembly:Shaft and hub must be free of oil, grease and dirt. Do not lubricate keyless locking coupling. Insert keyless locking coupling in the hub seat and slide onto shaft. Tighten nut by hand and use a torque wrench to tighten to the defined tightening torque.Tolerances:Shaft diameter and hub hole
Form A ±0.04 mm.
Form B ±0.08 mm.
Surface quality Rz ≤ 16 µm.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23368 Keyless locking couplings with central nut 171 kB
 Overview keyless locking couplings and shrink discs 80,6 kB

Drawings (total overview)

Keyless locking couplings with central nut

Keyless locking couplings with central nut, Form A

More information

Drawings

Keyless locking couplings with central nut, Form A

Item selection/filter

Order No.FormDD1LL1L2SWMax. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on hub P
N/mm²
Tightening torque
MS
Nm
CADAcc.PriceOrder
23368-0516A516199,531310411018 28.59 €
23368-0616A616199,5313134,311018 28.59 €
23368-0720A7202211316133,76520 29.43 €
23368-0820A8202211316153,756520 29.43 €
23368-0920A92022113161846520 29.43 €
23368-1023A102325,512,5519234,65525 29.43 €
23368-1123A112325,512,5519254,55525 33.63 €
23368-1223A122325,512,5519284,65525 33.63 €
23368-1426A142628,516522466,66450 33.63 €
23368-1526A152628,516522496,596450 33.63 €
23368-1626A162628,516522526,56450 33.63 €

Keyless locking couplings with central nut, Form B

More information

Drawings

Keyless locking couplings with central nut, Form B

Item selection/filter

Order No.FormDD1LL1L2SWMax. torque M Nm
with
tightening torque MS
Max. axial force F kN
with
tightening torque MS
Surface pressure
on hub P
N/mm²
Tightening torque
MS
Nm
CADAcc.PriceOrder
23368-1732B17323321113017418100110 36.69 €
23368-1832B1832332111301982192110 42.22 €
23368-2035B2035352311322582682150 43.73 €
23368-2235B2235352311322932780150 43.73 €
23368-2438B2438352311363302987185 43.73 €
23368-2538B2538352311363683194185 43.73 €
23368-3045B30453725114655045108300 58.08 €
23368-3250B32504128125061644100265 58.08 €
23368-3550B3550412812506814291265 58.08 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83