norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Note:Backlash-free, torsionally stiff, flexurally elastic and maintenance-free all-metal coupling for the transmission of angularly synchronous rotary movements. The innovative slot structure enables very good axial, radial and angular flexibility with low restoring forces. Best suited for servomotors. With clamp hub for shaft fastening.

These stainless steel beam couplings are particularly suitable for the foodstuff and pharmaceutical industries.
Temperature range:-50 °C to +150 °C.Assembly:The beam couplings have a H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aids assembly and removal.On request:Desired hub holes D1 and D2 seperately with tolerance class or tolerance zone.
DIN 6885 keyway.
Special features:
Stainless steel
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23010-05 Beam couplings stainless steel with clamping hubs 208 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Beam couplings stainless steel with clamping hubs

Item selection/filter

Order No.

SizeD1
(H7)
D2
(H7)
D1/D2
min.
D1/D2
max.
D4LL1L2Nom. torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10⁻³ Nm/rad)
CADAcc.PriceOrder
23010-05-0300400810308106143040115,5250,019202,530 90.76 €
23010-05-0160230505165536162373,560,000800,513 45.43 €
23010-05-01801606061866361816,652,560,000990,752 46.66 €
23010-05-0200280606206638202884120,002881,189 68.71 €
23010-05-0200280808208838202884120,002881,189 68.71 €
23010-05-0220200608226831022205,52,7560,002601,372 71.17 €
23010-05-025028081025810612252884160,006481,558 76.07 €
23010-05-02502808082588612252884160,006481,558 76.07 €
23010-05-04004816164016166194048115,5360,0758011,008 110.38 €
23010-05-050065161650161610265065199,5730,2460020,995 134.86 €
23010-05-050065191950191910265065199,5730,2460020,995 134.86 €
23010-05-050065202050202010265065199,5730,2460020,995 134.86 €
23010-05-050065151550151510265065199,5730,2460020,995 134.86 €
23010-05-0160230606166636162373,560,000800,513 45.43 €
23010-05-02502806062566612252884160,006481,558 76.07 €
23010-05-01801605061856361816,652,560,000990,752 46.66 €
23010-05-02502806082568612252884160,006481,558 76.07 €
23010-05-0220200808228831022205,52,7560,002601,372 71.17 €
23010-05-04004815154015156194048115,5360,0758011,008 110.38 €
23010-05-025028061025610612252884160,006481,558 76.07 €
23010-05-0200280608206838202884120,002881,189 68.71 €
23010-05-0160230506165636162373,560,000800,513 45.43 €
23010-05-03004010103010106143040115,5250,019202,530 90.76 €
23010-05-04004810104010106194048115,5360,0758011,008 110.38 €
23010-05-04004810124010126194048115,5360,0758011,008 110.38 €
23010-05-030040080830886143040115,5250,019202,530 90.76 €
23010-05-0250281010251010612252884160,006481,558 76.07 €
23010-05-0160230303163336162373,560,000800,513 45.43 €
23010-05-01801603031833361816,652,560,000990,752 46.66 €
23010-05-01801605051855361816,652,560,000990,752 46.66 €
23010-05-0200280303203338202884120,002881,189 68.71 €
23010-05-0200280505205538202884120,002881,189 68.71 €
23010-05-0200280506205638202884120,002881,189 68.71 €
23010-05-0200280508205838202884120,002881,189 68.71 €
23010-05-0220200303223331022205,52,7560,002601,372 71.17 €
23010-05-0220200505225531022205,52,7560,002601,372 71.17 €
23010-05-0220200506225631022205,52,7560,002601,372 71.17 €
23010-05-0220200508225831022205,52,7560,002601,372 71.17 €
23010-05-0220200606226631022205,52,7560,002601,372 71.17 €
23010-05-030040060630666143040115,5250,019202,530 90.76 €
23010-05-030040060830686143040115,5250,019202,530 90.76 €
23010-05-0300400610306106143040115,5250,019202,530 90.76 €
23010-05-040048060640666194048115,5360,0758011,008 110.38 €
23010-05-04004812124012126194048115,5360,0758011,008 110.38 €
23010-05-050065101050101010265065199,5730,2460020,995 134.86 €
23010-05-0600801010601010103060802512,51100,6480037,165 219.65 €
23010-05-0600801616601616103060802512,51100,6480037,165 219.65 €
23010-05-0600802020602020103060802512,51100,6480037,165 219.65 €
23010-05-0600802424602424103060802512,51100,6480037,165 219.65 €
23010-05-0700951515701515153570952512,51901,39200196,024 270.25 €
23010-05-0700952020702020153570952512,51901,39200196,024 270.25 €
23010-05-0700953232703232153570952512,51901,39200196,024 270.25 €
Order No.Max.
rpm
max.
angular offset
(°)
max. shaft offset
axial
(mm)
max. shaft offset
radial
(mm)
C
(ISO 4029)
Tightening
torque of
screws Nm
CADAcc.PriceOrder
23010-05-0300400810600010,850,1M43,4 90.76 €
23010-05-01602305051000020,50,15M2,51 45.43 €
23010-05-01801606061000020,50,15M2,51 46.66 €
23010-05-02002806069500110,1M31,5 68.71 €
23010-05-02002808089500110,1M31,5 68.71 €
23010-05-02202006089500110,15M2,51 71.17 €
23010-05-02502808108000110,1M31,5 76.07 €
23010-05-02502808088000110,1M31,5 76.07 €
23010-05-0400481616500010,850,15M57 110.38 €
23010-05-050065161650001,50,70,15M614 134.86 €
23010-05-050065191950001,50,70,15M614 134.86 €
23010-05-050065202050001,50,70,15M614 134.86 €
23010-05-050065151550001,50,70,15M614 134.86 €
23010-05-01602306061000020,50,15M2,51 45.43 €
23010-05-02502806068000110,1M31,5 76.07 €
23010-05-01801605061000020,50,15M2,51 46.66 €
23010-05-02502806088000110,1M31,5 76.07 €
23010-05-02202008089500110,15M2,51 71.17 €
23010-05-0400481515500010,850,15M57 110.38 €
23010-05-02502806108000110,1M31,5 76.07 €
23010-05-02002806089500110,1M31,5 68.71 €
23010-05-01602305061000020,50,15M2,51 45.43 €
23010-05-0300401010600010,850,1M43,4 90.76 €
23010-05-0400481010500010,850,15M57 110.38 €
23010-05-0400481012500010,850,15M57 110.38 €
23010-05-0300400808600010,850,1M43,4 90.76 €
23010-05-02502810108000110,1M31,5 76.07 €
23010-05-01602303031000020,50,15M2,51 45.43 €
23010-05-01801603031000020,50,15M2,51 46.66 €
23010-05-01801605051000020,50,15M2,51 46.66 €
23010-05-02002803039500110,1M31,5 68.71 €
23010-05-02002805059500110,1M31,5 68.71 €
23010-05-02002805069500110,1M31,5 68.71 €
23010-05-02002805089500110,1M31,5 68.71 €
23010-05-02202003039500110,15M2,51 71.17 €
23010-05-02202005059500110,15M2,51 71.17 €
23010-05-02202005069500110,15M2,51 71.17 €
23010-05-02202005089500110,15M2,51 71.17 €
23010-05-02202006069500110,15M2,51 71.17 €
23010-05-0300400606600010,850,1M43,4 90.76 €
23010-05-0300400608600010,850,1M43,4 90.76 €
23010-05-0300400610600010,850,1M43,4 90.76 €
23010-05-0400480606500010,850,15M57 110.38 €
23010-05-0400481212500010,850,15M57 110.38 €
23010-05-050065101050001,50,70,15M614 134.86 €
23010-05-060080101045001,50,70,15M827 219.65 €
23010-05-060080161645001,50,70,15M827 219.65 €
23010-05-060080202045001,50,70,15M827 219.65 €
23010-05-060080242445001,50,70,15M827 219.65 €
23010-05-0700951515400010,330,1M827 270.25 €
23010-05-0700952020400010,330,1M827 270.25 €
23010-05-0700953232400010,330,1M827 270.25 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83