norelem uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration.okay

Item description/product images

DescriptionMaterial:Hub aluminium.
Bellows stainless steel.
Version:Bright.Note:Metal bellows coupling with high torsional rigidity. The metal bellows compensates for axial, radial and angular shaft misalignment with low restoring forces. With clamping hubs for fastening to shafts.

They are primarily used when precise position and motion transmission is required, e.g. servo motors in machine tools, packaging machines, woodworking machines and in automation technology.
Temperature range:-30 °C to +120 °C.Assembly:The metal bellows coupling hubs have an H7 tolerance. The recommended clearance tolerance is 0.02 - 0.05 mm. This tolerance and lubricating the shaft journals aid assembly and removal.

The metal bellows may be deformed max. 3 times over the permissible deflection values specified in the catalogue during assembly and removal. Avoid any use of force.
On request:Desired hub holes D1 and D2 separately with tolerance class or tolerance zone.
Keyway acc. to DIN 6885. Please observe largest possible bore by keyway.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet 23001-05 Metal bellows couplings with removeable clamp hubs 287 kB
 Technical information about shaft couplings 2,3 MB

Drawings

Metal bellows couplings with removeable clamp hubs

Item selection/filter

Order No.

SizeNominal
torque
Nm
Moment of inertia
(gm²)
Torsional stiffness
(10³ Nm/rad)
Spring stiffness
radial
(N/mm)
Spring stiffness
axial
N/mm
CADAcc.PriceOrder
23001-05-018063101018180,042020550 110.20 €
23001-05-018063111118180,042020550 110.20 €
23001-05-018063121218180,042020550 110.20 €
23001-05-018063141418180,042020550 110.20 €
23001-05-018063191918180,042020550 110.20 €
23001-05-018063242418180,042020550 110.20 €
23001-05-018063252518180,042020550 110.20 €
23001-05-030069101030300,143872050 134.72 €
23001-05-030069111130300,143872050 134.72 €
23001-05-030069121230300,143872050 134.72 €
23001-05-030069141430300,143872050 134.72 €
23001-05-030069191930300,143872050 134.72 €
23001-05-030069242430300,143872050 134.72 €
23001-05-030069252530300,143872050 134.72 €
23001-05-060083121260600,2875115090 156.32 €
23001-05-060083141460600,2875115090 156.32 €
23001-05-060083191960600,2875115090 156.32 €
23001-05-060083242460600,2875115090 156.32 €
23001-05-060083252560600,2875115090 156.32 €
23001-05-060083282860600,2875115090 156.32 €
23001-05-060083323260600,2875115090 156.32 €
23001-05-080094121280800,65128120080 239.38 €
23001-05-080094191980800,65128120080 239.38 €
23001-05-080094242480800,65128120080 239.38 €
23001-05-080094252580800,65128120080 239.38 €
23001-05-080094282880800,65128120080 239.38 €
23001-05-080094323280800,65128120080 239.38 €
23001-05-15009514141501500,821552020280 258.89 €
23001-05-15009519191501500,821552020280 258.89 €
23001-05-15009524241501500,821552020280 258.89 €
23001-05-15009525251501500,821552020280 258.89 €
23001-05-15009528281501500,821552020280 258.89 €
23001-05-15009532321501500,821552020280 258.89 €
23001-05-20010516162002002,21752500280 287.83 €
23001-05-20010519192002002,21752500280 287.83 €
23001-05-20010524242002002,21752500280 287.83 €
23001-05-20010525252002002,21752500280 287.83 €
23001-05-20010528282002002,21752500280 287.83 €
23001-05-20010532322002002,21752500280 287.83 €
23001-05-30011120203003004,25026300287 396.54 €
23001-05-30011124243003004,25026300287 396.54 €
23001-05-30011128283003004,25026300287 396.54 €
23001-05-30011138383003004,25026300287 396.54 €
23001-05-50013325255005008,66907790100 484.99 €
23001-05-50013338385005008,66907790100 484.99 €
23001-05-50013342425005008,66907790100 484.99 €
Order No.

max. shaft offset
radial
(mm)
max. shaft offset
axial
(mm)
max.
angular offset
(°)
max.
rpm
AC
(ISO 4029)
D1
(H7)
D2
(H7)
CADAcc.PriceOrder
23001-05-01806310100,20,51,51280017M51010 110.20 €
23001-05-01806311110,20,51,51280017M51111 110.20 €
23001-05-01806312120,20,51,51280017M51212 110.20 €
23001-05-01806314140,20,51,51280017M51414 110.20 €
23001-05-01806319190,20,51,51280017M51919 110.20 €
23001-05-01806324240,20,51,51280017M52424 110.20 €
23001-05-01806325250,20,51,51280017M52525 110.20 €
23001-05-03006910100,150,61,51030020M61010 134.72 €
23001-05-03006911110,150,61,51030020M61111 134.72 €
23001-05-03006912120,150,61,51030020M61212 134.72 €
23001-05-03006914140,150,61,51030020M61414 134.72 €
23001-05-03006919190,150,61,51030020M61919 134.72 €
23001-05-03006924240,150,61,51030020M62424 134.72 €
23001-05-03006925250,150,61,51030020M62525 134.72 €
23001-05-06008312120,150,61,5870023M81212 156.32 €
23001-05-06008314140,150,61,5870023M81414 156.32 €
23001-05-06008319190,150,61,5870023M81919 156.32 €
23001-05-06008324240,150,61,5870023M82424 156.32 €
23001-05-06008325250,150,61,5870023M82525 156.32 €
23001-05-06008328280,150,61,5870023M82828 156.32 €
23001-05-06008332320,150,61,5870023M83232 156.32 €
23001-05-08009412120,20,51,5690028M101212 239.38 €
23001-05-08009419190,20,51,5690028M101919 239.38 €
23001-05-08009424240,20,51,5690028M102424 239.38 €
23001-05-08009425250,20,51,5690028M102525 239.38 €
23001-05-08009428280,20,51,5690028M102828 239.38 €
23001-05-08009432320,20,51,5690028M103232 239.38 €
23001-05-15009514140,20,51,5690028M101414 258.89 €
23001-05-15009519190,20,51,5690028M101919 258.89 €
23001-05-15009524240,20,51,5690028M102424 258.89 €
23001-05-15009525250,20,51,5690028M102525 258.89 €
23001-05-15009528280,20,51,5690028M102828 258.89 €
23001-05-15009532320,20,51,5690028M103232 258.89 €
23001-05-20010516160,20,51,5640031M121616 287.83 €
23001-05-20010519190,20,51,5640031M121919 287.83 €
23001-05-20010524240,20,51,5640031M122424 287.83 €
23001-05-20010525250,20,51,5640031M122525 287.83 €
23001-05-20010528280,20,51,5640031M122828 287.83 €
23001-05-20010532320,20,51,5640031M123232 287.83 €
23001-05-30011120200,20,51,5600040M122020 396.54 €
23001-05-30011124240,20,51,5600040M122424 396.54 €
23001-05-30011128280,20,51,5600040M122828 396.54 €
23001-05-30011138380,20,51,5600040M123838 396.54 €
23001-05-50013325250,20,51,5500042M122525 484.99 €
23001-05-50013338380,20,51,5500042M123838 484.99 €
23001-05-50013342420,20,51,5500042M124242 484.99 €
Order No.

D1/D2
min.
D1/D2
max.
D1/D2
max.
by keyway
D4LL1L2L3RTightening
torque of
screws Nm
CADAcc.PriceOrder
23001-05-01806310101025,425,44563375,519,547,48 110.20 €
23001-05-01806311111025,425,44563375,519,547,48 110.20 €
23001-05-01806312121025,425,44563375,519,547,48 110.20 €
23001-05-01806314141025,425,44563375,519,547,48 110.20 €
23001-05-01806319191025,425,44563375,519,547,48 110.20 €
23001-05-01806324241025,425,44563375,519,547,48 110.20 €
23001-05-01806325251025,425,44563375,519,547,48 110.20 €
23001-05-03006910101032305669357,52756,415 134.72 €
23001-05-03006911111032305669357,52756,415 134.72 €
23001-05-03006912121032305669357,52756,415 134.72 €
23001-05-03006914141032305669357,52756,415 134.72 €
23001-05-03006919191032305669357,52756,415 134.72 €
23001-05-03006924241032305669357,52756,415 134.72 €
23001-05-03006925251032305669357,52756,415 134.72 €
23001-05-06008312121235356683419,53166,240 156.32 €
23001-05-06008314141235356683419,53166,240 156.32 €
23001-05-06008319191235356683419,53166,240 156.32 €
23001-05-06008324241235356683419,53166,240 156.32 €
23001-05-06008325251235356683419,53166,240 156.32 €
23001-05-06008328281235356683419,53166,240 156.32 €
23001-05-06008332321235356683419,53166,240 156.32 €
23001-05-0800941212124444829447113682,984 239.38 €
23001-05-0800941919124444829447113682,984 239.38 €
23001-05-0800942424124444829447113682,984 239.38 €
23001-05-0800942525124444829447113682,984 239.38 €
23001-05-0800942828124444829447113682,984 239.38 €
23001-05-0800943232124444829447113682,984 239.38 €
23001-05-1500951414144444829548113682,984 258.89 €
23001-05-1500951919144444829548113682,984 258.89 €
23001-05-1500952424144444829548113682,984 258.89 €
23001-05-1500952525144444829548113682,984 258.89 €
23001-05-1500952828144444829548113682,984 258.89 €
23001-05-1500953232144444829548113682,984 258.89 €
23001-05-2001051616164747901055112,54190,8125 287.83 €
23001-05-2001051919164747901055112,54190,8125 287.83 €
23001-05-2001052424164747901055112,54190,8125 287.83 €
23001-05-2001052525164747901055112,54190,8125 287.83 €
23001-05-2001052828164747901055112,54190,8125 287.83 €
23001-05-2001053232164747901055112,54190,8125 287.83 €
23001-05-3001112020206060110111551341110145 396.54 €
23001-05-3001112424206060110111551341110145 396.54 €
23001-05-3001112828206060110111551341110145 396.54 €
23001-05-3001113838206060110111551341110145 396.54 €
23001-05-5001332525257070122133621551122145 484.99 €
23001-05-5001333838257070122133621551122145 484.99 €
23001-05-5001334242257070122133621551122145 484.99 €
My norelemE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00  
shopping cart
Quick order / Check availabilityOrder article directly or check availability.display
Serbia
Sitemap Print Recommended Top
Copyright © 2025 norelem. All rights reserved. Tel. +49 71 45/206-44 to 45 · Fax +49 71 45/206-83